Skip to content Skip to navigation

XCB12-5008

Lead Nut Only, XC, 0.500 in X 1.500 in, Anti-Backlash, RH, 125 lbf Design Load

XCB2-3108

Lead Nut Only, XC, 0.3125 in X 0.250 in, Anti-Backlash, RH, 25 lbf Design Load

XCB2-3112

Lead Nut Only, XC, 0.3125 in X 0.167 in, Anti-Backlash, RH, 25 lbf Design Load

XCB2-4308

Lead Nut Only, XC, 0.4375 in X 0.250 in, Anti-Backlash, RH, 125 lbf Design Load

XCB2-4316

Lead Nut Only, XC, 0.4375 in X 0.125 in, Anti-Backlash, RH, 125 lbf Design Load

XCB2-5008

Lead Nut Only, XC, 0.500 in X 0.250 in, Anti-Backlash, RH, 125 lbf Design Load

XCB2-5010

Lead Nut Only, XC, 0.500 in X 0.200 in, Anti-Backlash, RH, 125 lbf Design Load

XCB2-6208

Lead Nut Only, XC, 0.625 in X 0.250 in, Anti-Backlash, RH, 175 lbf Design Load

XCB2-6210

Lead Nut Only, XC, 0.625 in X 0.200 in, Anti-Backlash, RH, 175 lbf Design Load

XCB3112

Lead Nut Only, XC, 0.3125 in X 0.083 in, Anti-Backlash, RH, 25 lbf Design Load

XCB3112L

Lead Nut Only, XC, 0.3125 in X 0.083 in, Anti-Backlash, LH, 25 lbf Design Load

1-50 desde 372 productos | next >   last >>

back to top