Skip to content Skip to navigation

XCT12-5008

Lead Nut Only, XC, 0.500 in X 1.500 in, Anti-Backlash, RH, 125 lbf Design Load

XCT2-3108

Lead Nut Only, XC, 0.3125 in X 0.250 in, Anti-Backlash, RH, 25 lbf Design Load

XCT2-3112

Lead Nut Only, XC, 0.3125 in X 0.167 in, Anti-Backlash, RH, 25 lbf Design Load

XCT2-4308

Lead Nut Only, XC, 0.4375 in X 0.250 in, Anti-Backlash, RH, 125 lbf Design Load

XCT2-4316

Lead Nut Only, XC, 0.4375 in X 0.125 in, Anti-Backlash, RH, 125 lbf Design Load

XCT2-5008

Lead Nut Only, XC, 0.500 in X 0.250 in, Anti-Backlash, RH, 125 lbf Design Load

XCT2-5010

Lead Nut Only, XC, 0.500 in X 0.200 in, Anti-Backlash, RH, 125 lbf Design Load

XCT2516

Lead Nut Only, XC, 0.25 in X 0.063 in, Anti-Backlash, RH, 10 lbf Design Load

XCT2520

Lead Nut Only, XC, 0.25 in X 0.050 in, Anti-Backlash, RH, 10 lbf Design Load

XCT2524

Lead Nut Only, XC, 0.25 in X 0.0417 in, Anti-Backlash, RH, 10 lbf Design Load

XCT2528

Lead Nut Only, XC, 0.25 in X 0.0357 in, Anti-Backlash, RH, 10 lbf Design Load

XCT2532

Lead Nut Only, XC, 0.25 in X 0.0313 in, Anti-Backlash, RH, 10 lbf Design Load

XCT2536

Lead Nut Only, XC, 0.25 in X 0.0278 in, Anti-Backlash, RH, 10 lbf Design Load

XCT2540

Lead Nut Only, XC, 0.25 in X 0.0250 in, Anti-Backlash, RH, 10 lbf Design Load

XCT2548

Lead Nut Only, XC, 0.25 in X 0.0208 in, Anti-Backlash, RH, 10 lbf Design Load

XCT2580

Lead Nut Only, XC, 0.25 in X 0.0125 in, Anti-Backlash, RH, 10 lbf Design Load

XCT2-6208

Lead Nut Only, XC, 0.625 in X 0.250 in, Anti-Backlash, RH, 175 lbf Design Load

XCT2-6210

Lead Nut Only, XC, 0.625 in X 0.200 in, Anti-Backlash, RH, 175 lbf Design Load

XCT3112

Lead Nut Only, XC, 0.3125 in X 0.083 in, Anti-Backlash, RH, 25 lbf Design Load

XCT3112L

Lead Nut Only, XC, 0.3125 in X 0.083 in, Anti-Backlash, LH, 25 lbf Design Load

<< first   < prev | 251-300 desde 372 productos | next >   last >>

back to top