Skip to content Skip to navigation

7106-448-061

Ball Nut Only, FSI, 16 mm X 5 mm, RH, Flange, Wiper, 0.08 Nut Backlash, Maximum, 9.3 kN Load, Dynamic, Obsolete

7106-448-062

Ball Nut Only, FSI, 16 mm X 10 mm, RH, Flange, Wiper, 0.08 Nut Backlash, Maximum, 15.4 kN Load, Dynamic, Obsolete

7107-448-063

Ball Nut Only, FSI, 20 mm X 5 mm, RH, Flange, Wiper, 0.08 Nut Backlash, Maximum, 10.5 kN Load, Dynamic, Obsolete

7110-448-064

Ball Nut Only, FSI, 25 mm X 5 mm, RH, Flange, Wiper, 0.08 Nut Backlash, Maximum, 12.3 kN Load, Dynamic, Obsolete

7110-448-065

Ball Nut Only, FSI, 25 mm X 10 mm, RH, Flange, Wiper, 0.08 Nut Backlash, Maximum, 13.2 kN Load, Dynamic, Obsolete

7110-448-066

Ball Nut Only, FSI, 25 mm X 20 mm, RH, Flange, Wiper, 0.15 Nut Backlash, Maximum, 13 kN Load, Dynamic, Obsolete

7110-448-067

Ball Nut Only, FSI, 25 mm X 25 mm, RH, Flange, Wiper, 0.08 Nut Backlash, Maximum, 16.7 kN Load, Dynamic, Obsolete

7112-448-069

Ball Nut Only, FSI, 32 mm X 5 mm, RH, Flange, Wiper, 0.08 Nut Backlash, Maximum, 21.5 kN Load, Dynamic, Obsolete

7112-448-070

Ball Nut Only, FSI, 32 mm X 10 mm, RH, Flange, Wiper, 0.08 Nut Backlash, Maximum, 33.4 kN Load, Dynamic, Obsolete

7112-448-071

Ball Nut Only, FSI, 32 mm X 20 mm, RH, Flange, Wiper, 0.08 Nut Backlash, Maximum, 29.7 kN Load, Dynamic, Obsolete

7115-448-073

Ball Nut Only, FSI, 40 mm X 5 mm, RH, Flange, Wiper, 0.08 Nut Backlash, Maximum, 23.8 kN Load, Dynamic, Obsolete

7115-448-074

Ball Nut Only, FSI, 40 mm X 10 mm, RH, Flange, Wiper, 0.08 Nut Backlash, Maximum, 38 kN Load, Dynamic, Obsolete

7115-448-075

Ball Nut Only, FSI, 40 mm X 20 mm, RH, Flange, Wiper, 0.08 Nut Backlash, Maximum, 33.3 kN Load, Dynamic, Obsolete

7115-448-076

Ball Nut Only, FSI, 40 mm X 40 mm, RH, Flange, Wiper, 0.08 Nut Backlash, Maximum, 35 kN Load, Dynamic, Obsolete

7120-448-077

Ball Nut Only, FSI, 50 mm X 10 mm, RH, Flange, Wiper, 0.08 Nut Backlash, Maximum, 68.7 kN Load, Dynamic, Obsolete

1-30 desde 30 productos

back to top