TNUT03M4

TNUT03M4
TNUT03M4

Unidad lineal, T-NUT ACCESSORY

Lead Time:  20 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

Dimensiones

dimensions
UnidadValor
[A]12 mm
[B]7 mm
[C]2.5 mm
[D]5 mm
[F]M4 

Especificaciones

EspecificacionesValor
Use with2RB12 

Solicitar presupuesto

* Complete la información a continuación para que podamos ayudarle mejor:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?