SB-70B24-E16L

SB-70B24-E16L
SB-70B24-E16L

Brake, Fricción, Power off Servo Brake Assembly, Serie SB-70, 7.25 in Outside Diameter, 1.000 in Bore, 24 V CC, 1200 in-lbs Static Torque, Long Hub

Lead Time:  60 Days 

  • Uni-directional control
  • Compact design
  • Long-life brake lining (non-asbestos)
  • Low inertia rotating components, allowing higher acceleration rates
  • UL Class H insulation system, epoxy sealed for efficient operation in extreme environments
  • Spline drive construction withstands high impact stresses imparted by servo systems

Dimensiones

dimensions
UnidadValor
[A]7.25 in
[D] máx.1.114 in 
[E] máx.0.250 in 
[G]3.35 in
[J]0.281 in
[L]6.81 in
ID de cubo Ø, mín./máx. [C]1.000 in 

Especificaciones

EspecificacionesValor
FunctionBrake 
MaterialAcero 
Motion TypeHolding 
OptionLong Hub 
Potencia, máx.53 W
PulidoPulido 
Rotor Inertia0.0177 lb-in-sec²
Size70 
Temperature Max180 °C
Tensión24 V CC 
Weight20.2 lb

Rendimiento

RendimientoValor
Conexión del armazón140 ms
Desconexión del armazón250 ms
Energy Dissipation3900 ft-lb/min
Static Torque1200 in-lbs

Solicitar presupuesto

* Complete la información a continuación para que podamos ayudarle mejor:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?