SB-50B90-M20L

SB-50B90-M20L
SB-50B90-M20L

Brake, Fricción, Power off Servo Brake Assembly, Serie SB-50, 20 mm Bore, 90 V CC, 350 in-lbs Static Torque, Long Hub


  • Uni-directional control
  • Compact design
  • Long-life brake lining (non-asbestos)
  • Low inertia rotating components, allowing higher acceleration rates
  • UL Class H insulation system, epoxy sealed for efficient operation in extreme environments
  • Spline drive construction withstands high impact stresses imparted by servo systems

Dimensiones

dimensions
UnidadValor
ID de cubo Ø, mín./máx. [C]20 mm 

Especificaciones

EspecificacionesValor
FunctionBrake 
MaterialAcero 
Motion TypeHolding 
OptionLong Hub 
Potencia, máx.32 W
Rotor Inertia0.00217 lb-in-sec²
Size50 
Temperature Max180 °C
Tensión90 V CC 
Weight6.5 lb

Rendimiento

RendimientoValor
Conexión del armazón160 ms
Desconexión del armazón110 ms
Energy Dissipation2650 ft-lb/min
Static Torque350 in-lbs

Solicitar presupuesto

* Complete la información a continuación para que podamos ayudarle mejor:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?