PMB-75B24-M30-MRD

PMB-75B24-M30-MRD
PMB-75B24-M30-MRD

Brake, Fricción, Power-off Brake, Serie PMB-75, 7.402 in Outside Diameter, 30.0 mm Bore, 24 V CC, 708 in-lbs Static Torque, Manual Release & Dust Cover

Lead Time:  60 Days 

  • The PMB Series are a power-off, DC, spring set brake that provides a low-cost, multi-functional brake alternative for many application. The series offers superior torque to size ratio.
  • Torque adjustment collar allows the torque to be varied depending on application.
  • Engineered friction material on rotor assembly boosts maximum brake performance and extends life.
  • Brake easily mounts to motor or frame. Mounting hardware included with brake. Simple splined hub attaches to shaft with set screw and keyway provided.
  • Brake case design offers excellent heat dissipation.
  • Fully potted coils meet minimum requirements for class “F”insulation.
  • UL Recognized Component.
  • Splined hub with anti-rattle feature promotes quiet operation.

Dimensiones

dimensions
UnidadValor
[a]0.012 in
[A]7.402 in
[B]3.367 in
[D] máx.33.3 mm 
[E] máx.7 mm 
[F2]7.88 in
[G]2.047 in
[H]0.551 in
[J]0.354 in
[K]0.433 in
[L]6.693 in
[M]1.181 in
[N]0.354 in 
[P1]3.307 in
[R]2.559 in
[RL]1.634 in
[T]0.236 in
[X]
ID de cubo Ø, mín./máx. [C]30.0 mm 
Número de [J]

Especificaciones

EspecificacionesValor
FunctionBrake 
MaterialAcero 
Motion TypeHolding 
OptionManual Release & Dust Cover 
Size75 
Tensión24 V CC 
Weight27 lb

Rendimiento

RendimientoValor
RPM máx.3000 RPM
Static Torque708 in-lbs

Solicitar presupuesto

* Complete la información a continuación para que podamos ayudarle mejor:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?