INST4MS2L4.5

INST4MS2L4.5
INST4MS2L4.5

Rodamiento lineal, Ball Bushing Assembly, Instrumento en miniatura, 0.25 in, Cerrado, Sin alineamiento automático, Resistente a la corrosión, 2 Bearings, 1 Shaft, 4.5 in Long

Lead Time:  5 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Accuracy level and compact size make the Miniature Instrument bearing ideal for small mechanisms or devices that require high repeatability and responsiveness.
  • A coefficient of friction as low as .001. When replacing high friction plain bearings, Precision Steel Ball Bushing Bearings dramatically improve machine productivity and efficiency.

Dimensiones

dimensions
UnidadValor
[C1]0.499 in 
[C2] mín.0.039 in
[D] Recommended Housing Bore0.4999 / 0.5005 in 
[D], Nominal0.5 in
Diámetro nominal, eje [d]0.25 in
Longitud4.5 in 
Longitud a lo largo del eje [C]0.735 / 0.750 in 

Especificaciones

EspecificacionesValor
Adjustable/Not AdjustableNo ajustable 
Closed/OpenCerrado 
Corrosion Resistant OptionResistente a la corrosión 
MaterialAcero inoxidable 
Número de circuitos de bolas
Número UPC662486953692 
Self AlignmentSin alineamiento automático 
Temperature Max600 °F
Weight0.088 lb

Rendimiento

performance graphic
performance graphic
performance graphic

Solicitar presupuesto

* Complete la información a continuación para que podamos ayudarle mejor:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?