316-12-005

316-12-005
316-12-005

Clutch/Brake, CB6CW115AC25.0H9B3STAO, Muelle enrollado, Solenoid Operated, Standard, Serie estándar-6, CW Rotation, Entrada de cubo, 25.000 mm H9 Bore, 3 Stop, 115 V CA, 500 in-lbs Static Torque, Anti-overrun Spring

Lead Time:  5 Days 

  • CB Series combination clutches and brakes accurately start and stop loads driven by a continuously rotating power source. CB units operate from a single AC or DC pulse, stopping the load within ±½° noncumulative at speeds up to 1800 RPM, depending on size.
  • Adjustable control collars for easy and accurate output stop position setting
  • Load over-travel or back-up is eliminated since CB units lock the load in both directions when the solenoid is off
  • Permanently lubricated—never needs adjustment for wear
  • Brings load up to speed in 3 milliseconds and stops within 1.5 milliseconds
  • RoHS compliant

Dimensiones

dimensions
UnidadValor
[A]2x 4.87-5.14 mm Hole 
[J]3x M6 x 1.0 holes on 52.38 mm BC 
ID de cubo Ø, mín./máx. [C]25.000 mm H9 

Especificaciones

EspecificacionesValor
Dirección de rotaciónCW 
FunctionClutch/Brake 
InputEntrada de cubo 
Motion TypeIndexing 
Número de paradas
OptionAnti-overrun Spring 
Size
Tensión115 V CA 
Weight3.2 kg

Rendimiento

RendimientoValor
Anti-Back Holding capability, Max300 in-lbs
Anti-overrun holding capability, Max300 in-lbs
Inertia, rotating parts1.718 lb-in²
Radial bearing maximum load at maximum speed63 lbf
Response time, Voltage on at full speed45 ms
RPM máx.500 RPM
Static Torque500 in-lbs

Solicitar presupuesto

* Complete la información a continuación para que podamos ayudarle mejor:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?