314-22-013

314-22-013
314-22-013

Clutch/Brake, CB4CCWLESSCOIL10.0H9B2STAO, Muelle enrollado, Solenoid Operated, Standard, Serie estándar-4, CCW Rotation, Entrada de cubo, 10.000 mm H9 Bore, 2 Stop, Menos bobina, 120 in-lbs Static Torque, Anti-overrun Spring

Lead Time:  10 Days 

  • CB Series combination clutches and brakes accurately start and stop loads driven by a continuously rotating power source. CB units operate from a single AC or DC pulse, stopping the load within ±½° noncumulative at speeds up to 1800 RPM, depending on size.
  • Adjustable control collars for easy and accurate output stop position setting
  • Load over-travel or back-up is eliminated since CB units lock the load in both directions when the solenoid is off
  • Permanently lubricated—never needs adjustment for wear
  • Brings load up to speed in 3 milliseconds and stops within 1.5 milliseconds
  • RoHS compliant

Dimensiones

dimensions
UnidadValor
[A]M4 x 0.7 x 5.0 mm Lg. Hex Skt. Set Screw 
[J]3x M4 x 0.7 on 23.83 mm BC 
Diámetro, máx. [P]2.97 / 3.08 mm 
ID de cubo Ø, mín./máx. [C]10.000 mm H9 

Especificaciones

EspecificacionesValor
Dirección de rotaciónCCW 
FunctionClutch/Brake 
InputEntrada de cubo 
Motion TypeIndexing 
Número de paradas
OptionAnti-overrun Spring 
Size
TensiónMenos bobina 
Weight0.91 kg

Rendimiento

RendimientoValor
Anti-Back Holding capability, Max80 in-lbs
Anti-overrun holding capability, Max25 in-lbs
Inertia, rotating parts0.0636 lb-in²
Radial bearing maximum load at maximum speed14 lbf
Response time, Voltage on at full speed24 ms
RPM máx.1200 RPM
Static Torque120 in-lbs

Solicitar presupuesto

* Complete la información a continuación para que podamos ayudarle mejor:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?