308-27-183

308-27-183
308-27-183

Clutch/Brake, CB8CCW115AC1.38B24STAO, Muelle enrollado, Solenoid Operated, Standard, Serie estándar-8, CCW Rotation, Entrada de cubo, 1.3755 / 1.3775 in Bore, 24 Stop, 115 V CA, 2500 in-lbs Static Torque, Anti-overrun Spring

Lead Time:  10 Days 

  • CB Series combination clutches and brakes accurately start and stop loads driven by a continuously rotating power source. CB units operate from a single AC or DC pulse, stopping the load within ±½° noncumulative at speeds up to 1800 RPM, depending on size.
  • Adjustable control collars for easy and accurate output stop position setting
  • Load over-travel or back-up is eliminated since CB units lock the load in both directions when the solenoid is off
  • Permanently lubricated—never needs adjustment for wear
  • Brings load up to speed in 3 milliseconds and stops within 1.5 milliseconds
  • RoHS compliant

Dimensiones

dimensions
UnidadValor
[A]2x #1/4-20 x 0.31 in Lg. Hex Skt. Set Screw 
[D] máx.1.518 / 1.528 in 
[E] máx.0.3135 / 0.3155 in 
[J]6x #5/16-18 UNC-2B on 3.375 in BC 
ID de cubo Ø, mín./máx. [C]1.3755 / 1.3775 in 

Especificaciones

EspecificacionesValor
Dirección de rotaciónCCW 
FunctionClutch/Brake 
InputEntrada de cubo 
Motion TypeIndexing 
Número de paradas24 
OptionAnti-overrun Spring 
Size
Tensión115 V CA 
Weight15 lb

Rendimiento

RendimientoValor
Anti-Back Holding capability, Max600 in-lbs
Anti-overrun holding capability, Max600 in-lbs
Inertia, rotating parts12.84 lb-in²
Radial bearing maximum load at maximum speed300 lbf
Response time, Voltage on at full speed50 ms
RPM máx.300 RPM
Static Torque2500 in-lbs

Solicitar presupuesto

* Complete la información a continuación para que podamos ayudarle mejor:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?