305-17-007

305-17-007
305-17-007

Clutch/Brake, CB5CW115AC.50B1STAO, Muelle enrollado, Solenoid Operated, Standard, Serie estándar-5, CW Rotation, Entrada de cubo, 0.5005 / 0.5025 in Bore, 1 Stop, 115 V CA, 250 in-lbs Static Torque, Anti-overrun Spring

Lead Time:  1 Day 

  • CB Series combination clutches and brakes accurately start and stop loads driven by a continuously rotating power source. CB units operate from a single AC or DC pulse, stopping the load within ±½° noncumulative at speeds up to 1800 RPM, depending on size.
  • Adjustable control collars for easy and accurate output stop position setting
  • Load over-travel or back-up is eliminated since CB units lock the load in both directions when the solenoid is off
  • Permanently lubricated—never needs adjustment for wear
  • Brings load up to speed in 3 milliseconds and stops within 1.5 milliseconds
  • RoHS compliant

Dimensiones

dimensions
UnidadValor
[A]#8-32 x 0.25 in Lg. Hex Skt. Set Screw 
[J]3x #10-32 UNF-2B on 1.25 in BC 
Diámetro, máx. [P]0.124 / 0.129 in 
ID de cubo Ø, mín./máx. [C]0.5005 / 0.5025 in 

Especificaciones

EspecificacionesValor
Dirección de rotaciónCW 
FunctionClutch/Brake 
InputEntrada de cubo 
Motion TypeIndexing 
Número de paradas
OptionAnti-overrun Spring 
Size
Tensión115 V CA 
Weight3 lb

Rendimiento

RendimientoValor
Anti-Back Holding capability, Max160 in-lbs
Anti-overrun holding capability, Max45 in-lbs
Inertia, rotating parts0.195 lb-in²
Radial bearing maximum load at maximum speed32 lbf
Response time, Voltage on at full speed27 ms
RPM máx.750 RPM
Static Torque250 in-lbs

Solicitar presupuesto

* Complete la información a continuación para que podamos ayudarle mejor:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?