300-22-072

300-22-072
300-22-072

Clutch/Brake, CB10SPCCW115AC1.25B1STAO, Muelle enrollado, Solenoid Operated, Long Life, Super CB-10, CCW Rotation, Entrada de cubo, 1.2505 / 1.2525 in Bore, 1 Stop, 115 V CA, 5000 in-lbs Static Torque, Anti-overrun Spring

Lead Time:  60 Days 

  • Super CB Series combination clutches and brakes accurately start and stop loads driven by a continuously rotating power source.
  • CB units operate from a single AC or DC pulse, stopping the load within ±½° noncumulative at speeds up to 750 RPM, depending on size
  • Adjustable control collars for easy and accurate output stop position setting
  • Load over-travel or back-up is eliminated since Super CB units lock the load in both directions when the solenoid is off
  • Anti-overrun feature prevents the output from running faster than the input
  • Roller bearings never need adjustment for wear
  • Bring loads up to speed in 3 milliseconds and stop within 1.5 milliseconds
  • Direct retrofit for Standard Series CB

Dimensiones

dimensions
UnidadValor
ID de cubo Ø, mín./máx. [C]1.2505 / 1.2525 in 

Especificaciones

EspecificacionesValor
Dirección de rotaciónCCW 
FunctionClutch/Brake 
InputEntrada de cubo 
Motion TypeIndexing 
Número de paradas
OptionAnti-overrun Spring 
Size10 
Tensión115 V CA 
Weight27 lb

Rendimiento

RendimientoValor
Anti-Back Holding capability, Max1200 in-lbs
Anti-overrun holding capability, Max1200 in-lbs
Inertia, rotating parts48 lb-in²
Radial bearing maximum load at maximum speed500 lbf
Response time, Voltage on at full speed70 ms
RPM máx.200 RPM
Static Torque5000 in-lbs

Solicitar presupuesto

* Complete la información a continuación para que podamos ayudarle mejor:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?