Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Os trilhos de suporte são usados para apoio contínuo de eixos e podem ser usados na horizontal ou na vertical. Eles estão disponíveis em diversos diferentes tipos, com base nas necessidades de carga e na dimensão de sua aplicação. Esses suportes estão disponíveis em tamanhos padrão em barras e são feitos para simplificar a montagem do eixo. Os suportesde eixo eliminam muitos problemas encontrados no projeto e fabricação de dispositivos de suporte padrão para eixos. A flexibilidade ilimitada de comprimento de percurso e furos de montagem é outra razão para que os trilhos de suporte da Thomson sejam os corretos para quaisquer aplicações.
Suporte Estilo de trilho | Tipo Imperial (pol.) | Tipo métrico (mm) |
---|---|---|
Tamanhos | 0,25" - 3" | 12mm - 40 mm |
Tipos de suporte | Padrão Perfil baixo Extra |
Padrão Perfil baixo |
Espaçamento de furos de suporte |
Nenhum Padrão |
Nenhum T1 T2 |
Materiais de suporte | Alumínio Aço carbono Ferro dúctil |
Alumínio Aço carbono |
Thomson 60 Case Linear Race shafting has been popular for decades for its consistent reliability and performance. To help customers get this high-quality, lab-tested product into their hands as quickly as possible for their time-sensitive design projects, Thomson goes to great lengths.
With the special machining add-on to the Thomson online shafting selector tool, the burden of creating 2D drawings is relieved, and the amount of time needed to specify the machined shaft is dramatically reduced.
Watch this comprehensive demo and see how this feature offers the most commonly used machining options, which are automatically converted to manufacturable 2D drawings for download as printable PDFs or sharable links.
Try the online shafting selector tool and special machining add-on at: https://www.thomsonlinear.com/en/products/shafting
For any cases in which your machining configurations don't fall within the scope of our tool's options, Thomson application engineers are always ready to provide fast help.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].