Skip to content Skip to navigation

Kayar, Kurşun ve Bilyalı Vidalar

Literatura

Folhetos

BSA Lead Screws 1455 KB Email
BSA Lead Screws 1463 KB Email
BSA Lead Screws 1484 KB Email
BSA Lead Screws 2713 KB Email
Ball Screw Refurbishment Service in Europe 693 KB Email
Ball Screw Refurbishment Service in Europe 694 KB Email
Flanged Metric Precision Rolled Ball Screws (16 - 50 mm) 756 KB Email
Glide Screw Brochure 2006 KB Email
Glide Screw Brochure 6491 KB Email
Glide Screw Brochure 2858 KB Email
Glide Screw Brochure 1658 KB Email
Parafusos de esfera de alta carga 391 KB Email
Parafusos de esfera de alta carga 370 KB Email
Parafusos de esfera de alta carga 395 KB Email
Metric Precision Ball Screws (Made in Germany) 1053 KB Email
Metric Precision Ball Screws (Made in Germany) 1062 KB Email
Miniature Components and Systems 6871 KB Email
Miniature Components and Systems 6862 KB Email
Miniature Components and Systems 6871 KB Email
Miniature Components and Systems 1603 KB Email
Miniature Components and Systems 6862 KB Email
Parafusos de avanço em miniatura 1372 KB Email
Miniature Lead Screws 5121 KB Email
Miniature Lead Screws 1760 KB Email
Fusos de Esferas Métricos em Miniatura 625 KB Email
Fusos de Esferas Métricos em Miniatura 655 KB Email
Fusos de Esferas Métricos em Miniatura 668 KB Email
Neff Lead Screws 1853 KB Email
Neff Lead Screws 1874 KB Email
RSF Flange Mount Supernuts 643 KB Email
SFM Safety Nut 446 KB Email
SFM Safety Nut 442 KB Email
Atuador linear do motor de etapas 11778 KB Email
Atuador linear do motor de etapas 9252 KB Email
Atuador linear do motor de etapas 4289 KB Email
Atuador linear do motor de etapas 3629 KB Email
Stepper Motor Linear Actuators 4437 KB Email
Stepper Motor Specification Change Notice 362 KB Email
Thomson Ball Screws 3673 KB Email

Fichas de dados

back to top