+ RAB Series Model |
RAB-40B24-M30 (40 Frame Size, 24 VDC, 30mm Hub Bore) |
 |
— |
— |
RAB-32B24-M20 (32 Frame Size, 24 VDC, 20mm Hub Bore) |
 |
— |
— |
RAB-25B24-M18 (25 Frame Size, 24VDC, 18mm Hub Bore) |
 |
— |
— |
RAB-20B24-M15 (20 Frame Size, 24 VDC, 15mm Hub Bore) |
 |
— |
— |
RAB-15B24-M10 (15 Frame Size, 24 VDC, 10 mm Hub Bore) |
 |
— |
— |
RAB-13B24-M06 (13 Frame Size, 24 VDC, 6mm Hub Bore) |
 |
— |
— |
RAB-50B24-M30 (50 Frame Size, 24 VDC, 30mm Hub Bore) |
 |
— |
— |
RAB-60B24-M40 (60 Frame Size, 24 VDC, 40mm Hub Bore) |
 |
— |
— |
+ SB (Servo Brake) Series - 15 Frame Size (3D Models only) |
SB-15B24-E04L (15 Frame Size, 24 VDC, 0.250" Hub Bore, Long) |
 |
— |
— |
SB-15B24-E04S (15 Frame Size, 24 VDC, 0.250" Hub Bore, Short) |
 |
— |
— |
SB-15B24-M06L (15 Frame Size, 24 VDC, 6mm Hub Bore, Long) |
 |
— |
— |
SB-15B24-M06S (15 Frame Size, 24 VDC. 6mm Hub Bore, Short) |
 |
— |
— |
+ SB (Servo Brake) Series - 17 Frame Size (3D Models only) |
SB-17B24-E04L (17 Frame Size, 24 VDC, 0.250" Hub Bore, Long) |
 |
— |
— |
SB-17B24-E04S (17 Frame Size, 24 VDC, 0.250" Hub Bore, Short) |
 |
— |
— |
SB-17B24-M06L (17 Frame Size, 24 VDC, 6mm Hub Bore, Long) |
 |
— |
— |
SB-17B24-M06S (17 Frame Size, 24 VDC, 6mm Hub Bore, Short) |
 |
— |
— |
+ SB (Servo Brake) Series - 19 Frame Size (3D Models only) |
SB-19B24-E04L (19 Frame Size, 24 VDC, 0.250" Hub Bore, Long) |
 |
— |
— |
SB-19B24-E04S (19 Frame Size, 24 VDC, 0.250" Hub Bore, Short) |
 |
— |
— |
SB-19B24-M06L (19 Frame Size, 24 VDC, 6mm Hub Bore, Long) |
 |
— |
— |
SB-19B24-M06S (19 Frame Size, 24 VDC, 6mm Hub Bore, Short) |
 |
— |
— |
+ SB (Servo Brake) Series - 23 Frame Size (3D Models only) |
SB-23B24-E05L (23 Frame Size, 24 VDC, 0.3125" Hub Bore, Long) |
 |
— |
— |
SB-23B24-E05S (23 Frame Size, 24 VDC, 0.3125" Hub Bore, Short) |
 |
— |
— |
SB-23B24-M08L (23 Frame Size, 24 VDC, 8mm Hub Bore, Long) |
 |
— |
— |
SB-23B24-M08S (23 Frame Size, 24 VDC, 8mm Hub Bore, Short) |
 |
— |
— |
+ SB (Servo Brake) Series - 26 Frame Size (3D Models only) |
SB-26B24-E06L (26 Frame Size, 24VDC, 0.375" Hub Bore, Long) |
 |
— |
— |
SB-26B24-E06S (26 Frame Size, 24 VDC, 0.375" Hub Bore, Short) |
 |
— |
— |
+ SB (Servo Brake) Series - 28 Frame Size (3D Models only) |
SB-28B24-E06L (28 Frame Size, 24 VDC, 0.375" Hub Bore, Long) |
 |
— |
— |
SB-28B24-E06S (28 Frame Size, 24 VDC, 0.375" Hub Bore, Short) |
 |
— |
— |
SB-28B24-M10L (28 Frame Size, 24 VDC, 10mm Hub Bore, Long) |
 |
— |
— |
SB-28B24-M10S (28 Frame Size, 24 VDC, 10mm Hub Bore, Short) |
 |
— |
— |
+ SB (Servo Brake) Series - 30 Frame Size (3D Models only) |
SB-30B24-E06L (30 Frame Size, 24 VDC, 0.375" Hub Bore, Long) |
 |
— |
— |
SB-30B24-E06S (30 Frame Size, 24 VDC, 0.375" Hub Bore, Short) |
 |
— |
— |
SB-30B24-M10L (30 Frame Size, 24 VDC, 10mm Hub Bore, Long) |
 |
— |
— |
+ SB (Servo Brake) Series - 40 Frame Size (3D Models only) |
SB-40B24-E06L (40 Frame Size, 24 VDC, 0.375" Hub Bore, Long) |
 |
— |
— |
SB-40B24-E06S (40 Frame Size, 24 VDC, 0.375" Hub Bore, Short) |
 |
— |
— |
SB-40B24-M12L (40 Frame Size, 24 VDC, 12mm Hub Bore, Long) |
 |
— |
— |
SB-40B24-M12S (40 Frame Size, 24 VDC, 12mm Hub Bore, Short) |
 |
— |
— |
+ SB (Servo Brake) Series - 50 Frame Size (3D Models only) |
SB-50B24-E10L (50 Frame Size, 24 VDC, 0.625" Hub Bore, Long) |
 |
— |
— |
SB-50B24-E10S (50 Frame Size, 24 VDC, 0.625" Hub Bore, Short) |
 |
— |
— |
SB-50B24-M16L (50 Frame Size, 24 VDC. 16mm Hub Bore, Long) |
 |
— |
— |
SB-50B24-M16S (50 Frame Size, 24 VDC, 16mm Hub Bore, Short) |
 |
— |
— |
+ SB (Servo Brake) Series - 70 Frame Size (3D Models only) |
SB-70B24-E12L (70 Frame Size, 24 VDC, 0.750" Hub Bore, Long) |
 |
— |
— |
SB-70B24-E12S (70 Frame Size, 24 VDC, 0.750" Hub Bore, Short) |
 |
— |
— |
SB-70B24-M30L (70 Frame Size, 24 VDC, 30mm Hub Bore, Long) |
 |
— |
— |
SB-70B24-M30S (70 Frame Size, 24 VDC, 30mm Hub Bore, Short) |
 |
— |
— |