Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
O eixo rápido 60 Case da Thomson pode ser facilmente cortado em barras por distribuidores autorizados da Fortive ou pelos usuários finais, na preparação para desdobramento no terceiro turno ou outras emergências. Frequentemente, os distribuidores executam suas próprias usinagens especiais em vários tamanhos e não querem fazer cortes diferentes em termos de tamanho. Todos os eixos rápidos da Thomson são protegidos com óleo e colocados dentro de um saco VCI para armazenamento de longo prazo e etiquetado para facilitar a identificação.
Diâmetro/Comprimento Faixas |
Descrição de classe | Opção | Material |
---|---|---|---|
Polegada: Diâmetros 1/4" a 2" Comprimentos: 6" a 72" |
L: XA, Aberto, Esfera ajustável rolamentos de buchas e blocos de descanso Super e Super Smart |
Padrão Pré-furado Cromado Extremidades planas |
Aço carbono Aço inoxidável 440C Tubular 52100 |
Em milímetros: Diâmetros 10 a 40 mm Comprimentos 250 a 2000 mm |
MM: Para uso com buchas de esferas métricas (Tolerância ISO H6) Somente em aço carbono |
Padrão | Aço carbono |
Thomson 60 Case Linear Race shafting has been popular for decades for its consistent reliability and performance. To help customers get this high-quality, lab-tested product into their hands as quickly as possible for their time-sensitive design projects, Thomson goes to great lengths.
With the special machining add-on to the Thomson online shafting selector tool, the burden of creating 2D drawings is relieved, and the amount of time needed to specify the machined shaft is dramatically reduced.
Watch this comprehensive demo and see how this feature offers the most commonly used machining options, which are automatically converted to manufacturable 2D drawings for download as printable PDFs or sharable links.
Try the online shafting selector tool and special machining add-on at: https://www.thomsonlinear.com/en/products/shafting
For any cases in which your machining configurations don't fall within the scope of our tool's options, Thomson application engineers are always ready to provide fast help.
Miniature Components and Systems | 6871 KB | |
Miniature Components and Systems | 6862 KB |
To download the models below, you will need to sign in.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].