Skip to content Skip to navigation

SV - parafuso de avanço de filamento "V"

SPV3720

Lead Screw Only, SV, 0.375 in X 0.0500 in, RH, 0.015 in/ft, 1 Number of Starts

SPV3725

Lead Screw Only, SV, 0.375 in X 0.0400 in, RH, 0.015 in/ft, 1 Number of Starts

SV2520

Lead Screw Only, SV, 0.25 in X 0.0500 in, RH, 0.015 in/ft, 1 Number of Starts

SV2524

Lead Screw Only, SV, 0.25 in X 0.0417 in, RH, 0.015 in/ft, 1 Number of Starts

SV2528

Lead Screw Only, SV, 0.25 in X 0.0357 in, RH, 0.015 in/ft, 1 Number of Starts

SV2532

Lead Screw Only, SV, 0.25 in X 0.0313 in, RH, 0.015 in/ft, 1 Number of Starts

SV2536

Lead Screw Only, SV, 0.25 in X 0.0278 in, RH, 0.015 in/ft, 1 Number of Starts

SV2548

Lead Screw Only, SV, 0.25 in X 0.0208 in, RH, 0.015 in/ft, 1 Number of Starts

SV3124

Lead Screw Only, SV, 0.3125 in X 0.0417 in, RH, 0.015 in/ft, 1 Number of Starts

SV3712

Lead Screw Only, SV, 0.375 in X 0.0833 in, RH, 0.015 in/ft, 1 Number of Starts

SV3716

Lead Screw Only, SV, 0.375 in X 0.0625 in, RH, 0.015 in/ft, 1 Number of Starts

SV3720

Lead Screw Only, SV, 0.375 in X 0.0500 in, RH, 0.015 in/ft, 1 Number of Starts

SV3724

Lead Screw Only, SV, 0.375 in X 0.0417 in, RH, 0.015 in/ft, 1 Number of Starts

SV3725

Lead Screw Only, SV, 0.375 in X 0.0400 in, RH, 0.015 in/ft, 1 Number of Starts

SV3732

Lead Screw Only, SV, 0.375 in X 0.0313 in, RH, 0.015 in/ft, 1 Number of Starts

SV4320

Lead Screw Only, SV, 0.4375 in X 0.0500 in, RH, 0.015 in/ft, 1 Number of Starts

SV5013

Lead Screw Only, SV, 0.5 in X 0.0769 in, RH, 0.015 in/ft, 1 Number of Starts

SV5016

Lead Screw Only, SV, 0.5 in X 0.0625 in, RH, 0.015 in/ft, 1 Number of Starts

SV5020

Lead Screw Only, SV, 0.5 in X 0.0500 in, RH, 0.015 in/ft, 1 Number of Starts

SV5030

Lead Screw Only, SV, 0.5 in X 0.0333 in, RH, 0.015 in/ft, 1 Number of Starts

SV6X1

Lead Screw Only, SV, 6 mm X 1 mm, RH, 0.015 in/ft, 1 Number of Starts

1-21 de 21 produtos

back to top