Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
The first ever collaborative 7th axis, the Movotrak Cobot Transfer Unit (CTU) features collision detection settings for groundbreaking programming and control benefits. A plug-and-play system for quick and easy implementation into various robotic functions, Movotrak CTU adds a horizontal operating range up to 10 m to significantly boost productivity and output. Compatible with even the largest sized cobots on the market, the 7th axis slide offers flexible mounting options, and features a dual-linear-unit design for precise linear motion, and maximum moment load and stiffness.
Includes: Dual linear units, Kollmorgen servo motor, precision gearhead, carriage mounting plate for robot, Freedrive paddles, end-of-stroke limit switches, cable management, control box and software with 7th axis collision detection. For Universal Robots, a URCap is available for programming directly on the UR Teach Pendant.
See the 7th Axis in action and discuss your application!
Already have an industrial robot? Click here to learn more about our industrial robot transfer unit.
Veja o MovoTrak CTU em ação, incluindo sua detecção de colisão inovadora, modo de programação FreeDrive e muitos outros recursos.
RESUMO
With a Thomson Movotrak CTU, your robot-driven applications will soar in productivity thanks to an extended operating range of 10 m, 24/7 operation and more consistent quality of work.
"The Thomson Movotrak CTU is a seamless way to extend the use of our UR5 robot with no learning curve. The freedrive capabilities allow for faster programming and cell setup."
- William M., ARM Institute
See the 7th Axis in action and
discuss your application!
Folheto do 7º eixo para robôs colaborativos Movotrak CTU | 1016 KB | |
Movotrak CTU Collaborative 7th Axis | 1016 KB | |
Movotrak CTU Collaborative 7th Axis | 313 KB |
Instalação e operação do MovoTrak CTU | 984 KB |
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].