Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
A SUPERSlide da Thomson é uma guia de alto desempenho baseada em mesa de apoio contínuo da Thomson, sistema ProfileRail duplo que usa tecnologia de trilho quadrado. As unidades são projetadas para absorver torques de carga extremamente altos e oferecer vida útil de desempenho superior em aplicações difíceis.
Specifications / Shaft Size | 2HE10 | 2HE20 |
---|---|---|
Max Stroke: m (in) | 0.85 (33.5) | 2.8 (110.2) |
Max Speed: m/s (in/s) | 3 (118) | 3 (118) |
Max Dynamic Load (Fx): N (lbf) | 485 (109) | 1488 (335) |
Max Dynamic Load (Fy): N (lbf) | 4000 (899) | 15000 (3372) |
Max Dynamic Load (Fz): N (lbf) | 8000 (1799) | 30000 (6744) |
Max Dynamic Torque (Mx): Nm (lbf-in) | 200 (1770) | 1900 (16816) |
Max Dynamic Torque (My): Nm (lbf-in) | 290 (2567) | 2450 (21684) |
Max Dynamic Torque (Mz): Nm (lbf-in) | 100 (885) | 950 (8408) |
Move: mm/rev (in/rev) | 84 (3.3) | 150 (5.9) |
Operating Temperature: °C (°F) | -20 to 70 (-4 to 158) | -20 to 70 (-4 to 158) |
Saddle Weight: kg (lb) | 0.4 (0.88) | 2.7 (5.95) |
Repeatability: ± mm (in) | 0.05 (0.002) | 0.05 (0.002) |
Accuracy: mm/300mm (in/12in) | 0.2 (0.008) | 0.2 (0.008) |
Linear Units Quick Selection Guide | 427 KB | |
Linear Units Quick Selection Guide | 1333 KB |
Linear Motions and Control Solutions | 11269 KB | |
Automation Components | 3766 KB | |
Automation Components | 2601 KB | |
Automation Components | 2661 KB | |
Automation Components | 3612 KB |
Unidades lineares 2HE - 2HEM10 | — | — | |
Unidades lineares 2HE - 2HEM20 | — | — |
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].