Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Conjuntos de Parafusos de esfera métricos Precision Plus retificadas ou torneadas são os produtos de mais alta precisão disponíveis, com precisões de avanço padrão de ±6 µm/300 mm. Esses conjuntos de parafusos de esferas apresentam uma porca esférica estilo FL, precisamente pré-carregada de acordo com as especificações do cliente. Este projeto de porca único fornece alta repetibilidade e alta rigidez para a maioria das aplicações de parafusos de esferas. Cada porca vem padronizada com um selo Delrin integral para proteção contra lascas e outros detritos.
Diam. (mm.) | Guia (mm.) | ||||||
---|---|---|---|---|---|---|---|
5 | 10 | 15 | 20 | 25 | 30 | 40 | |
16 | X | ||||||
20 | X | X | |||||
25 | X | X | |||||
32 | X | X | X | ||||
40 | X | X | X | X | |||
50 | X | X | X | ||||
63 | X | X | X | X | X | ||
80 | X | X | X | X | |||
100 | X | X | X | X | X | ||
125 | X | X | X | X | X | ||
160 | X | X | X |
Our web team has been notified of the error and will get this fixed soon. For immediate assistance during regular business hours, contact Thomson Customer Support. Or, submit your contact information below and someone will get back to you asap.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].