- Home
- Produtos
- Sistemas lineares compactos
- Custom Compact Linear Systems
Custom Compact Linear Systems
![Stepper motor linear actuators customization options](/ds_images/document_format/Custom-Compact-Linear-Systems-Options.png)
While the full selection of standard Thomson stepper motor linear actuators continues to meet the needs of countless linear motion designs, some applications’ requirements call for these products to be customized. No matter the configuration (rotating screw [MLS], rotating nut [MLN] or actuator [MLA]), our custom stepper motor linear actuators deliver the optimal balance of performance, life and installed cost, and provide great flexibility to help you achieve a “just-right” solution.
Our experienced engineers can assist you to ensure your part selection is right the first time, while our support staff oversees proper initial application and comprehensive support once installed.
Available Customization Options
Lead screw end machining and MLA end mounting
- Male/female threaded ends to specified thread and pitch
- Custom-machined journals and ring groove
- Hex or square ends
- Keyways and cross holes
Lead nuts (MLS)
Motor mounts
Rotary encoders
- Deliver real-time information about position, speed and direction
- Seamlessly pre-assembled onto the backs of Thomson stepper motor linear actuator assemblies
Wiring, cabling and connectors
- Flying wire leads or connectors
- Twisting wire leads
- Heat shrink or expandable tubing
- Cable housings
Lead screw and MLA stroke lengths
Coating (MLS/MLN)
- For dry and maintenance-free lubrication, Thomson offers PTFE coating
Ball screw assemblies (MLS)
- For higher load or duty cycle, improved efficiency or a more predictable life, Thomson provides a motorized ball screw assembly
Provide some basic information to begin the customization process.
Let's get started