RMC-42A

RMC-42A
RMC-42A

Linear Unit, COUPLING RADIAL MOUNT 42A

Lead Time:  2500 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

Dimensões

dimensions
DimensãoValor
[D1]0.625 in
[D2]0.748 in
[D3]1.97 in
[L1]2.35 in

Especificações

EspecificaçõesValor

Obter cotação

* Preencha as informações abaixo para que possamos ajudá-lo melhor:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?