RMC-23A

RMC-23A
RMC-23A

Linear Unit, COUPLING RADIAL MOUNT

Lead Time:  2500 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

Dimensões

dimensions
DimensãoValor
[D1]0.188 in
[D2]0.626 in
[D3]0.131 in
[L1]1.89 in

Especificações

EspecificaçõesValor

Obter cotação

* Preencha as informações abaixo para que possamos ajudá-lo melhor:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?