D390821

D390821
D390821

Linear Unit, M50/M55-IEC71 FLANGE ASSY.

Lead Time:  2500 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • The bell house flange includes a matching coupling.
  • Note! Keep in mind that heavy motors will need extra support in order not to break the flange or gear due to the load torque created.

Dimensões

dimensions
DimensãoValor
[A]71 mm

Especificações

EspecificaçõesValor
Use withM50, M55 & IEC71 B14 

Obter cotação

* Preencha as informações abaixo para que possamos ajudá-lo melhor:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?