8910921109

8910921109
8910921109

Linear Unit, MOTOR ATT. ASSY WM/V60 6SN2155

Lead Time:  N/A  
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • The bell house flange includes a matching coupling.
  • Note! Keep in mind that heavy motors will need extra support in order not to break the flange or gear due to the load torque created.

Dimensões

dimensions
DimensãoValor
[A]79 mm

Especificações

EspecificaçõesValor
Use withWM/WV/WZ60 & AKM3 • D-AN 

Obter cotação

* Preencha as informações abaixo para que possamos ajudá-lo melhor:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?