Skip to content Skip to navigation

SPT - aberto, gêmeo do bloco de descanso, métrico

SPTWNOAM50

Ball Bushing, Pillow Block, Super, 50 mm, Open, Twin, Self-aligning, Adjustable

SPTWNOAM12-DP

Ball Bushing, Pillow Block, Super, 12 mm, Open, Twin, Self-aligning, Adjustable, Dry Pack

SPTWNOM12-CR

Ball Bushing, Pillow Block, Super, 12 mm, Open, Twin, Self-aligning, Corrosion Resistant

SPTWNOM12WW

Ball Bushing, Pillow Block, Super, 12 mm, Open, Twin, Self-aligning, Integral Wiper both ends

SPTWNOAM16-DP

Ball Bushing, Pillow Block, Super, 16 mm, Open, Twin, Self-aligning, Adjustable, Dry Pack

SPTWNOM16-CR

Ball Bushing, Pillow Block, Super, 16 mm, Open, Twin, Self-aligning, Corrosion Resistant

SPTWNOAM20-DP

Ball Bushing, Pillow Block, Super, 20 mm, Open, Twin, Self-aligning, Adjustable, Dry Pack

SPTWNOM20-CR

Ball Bushing, Pillow Block, Super, 20 mm, Open, Twin, Self-aligning, Corrosion Resistant

SPTWNOAM25-DP

Ball Bushing, Pillow Block, Super, 25 mm, Open, Twin, Self-aligning, Adjustable, Dry Pack

SPTWNOM25-CR

Ball Bushing, Pillow Block, Super, 25 mm, Open, Twin, Self-aligning, Corrosion Resistant

SPTWNOAM30-DP

Ball Bushing, Pillow Block, Super, 30 mm, Open, Twin, Self-aligning, Adjustable, Dry Pack

SPTWNOM30-CR

Ball Bushing, Pillow Block, Super, 30 mm, Open, Twin, Self-aligning, Corrosion Resistant

SPTWNOAM40-DP

Ball Bushing, Pillow Block, Super, 40 mm, Open, Twin, Self-aligning, Adjustable, Dry Pack

SPTWNOM40-CR

Ball Bushing, Pillow Block, Super, 40 mm, Open, Twin, Self-aligning, Corrosion Resistant

1-32 de 32 produtos

back to top