Skip to content Skip to navigation
Find a Product
Click here to optimize your design with a custom precision linear actuator solution.

Not finding the precision linear actuator you need? Contact us for a custom solution!

Family

Motor Type

Drive Type

Dynamic Load

Maximum Linear Speed

Brake

Resolver

Stroke

inin

Mounting Options

Adapter Options

Travel per Shaft Revolution

Number of Normally Closed Sensors

Number of Normally Open Sensors

Screw Diameter

Profile Size

Protection

PC25-10002

PC25LX999B10-0080PMI, Motor not included, 80 mm Stroke, No Brake, 1250 N

PC25LX009B10-0100TM1

Motor not included, 100 mm Stroke, No Brake, 1250 N

PC25LX009B10-0200PM1

Motor not included, 200 mm Stroke, No Brake, 1250 N

PC25LX013B03-0100XM1

Motor not included, 100 mm Stroke, No Brake, 1250 N

PC25LX046B03-0100PM1

Motor not included, 100 mm Stroke, No Brake, 1250 N

PC25LX097B10-0080PM1

Motor not included, 80 mm Stroke, No Brake, 1250 N

PC25LX367B03-0070FM1

Motor not included, 70 mm Stroke, No Brake, 1250 N

PC25LX367B10-0150PM1

Motor not included, 150 mm Stroke, No Brake, 1250 N

PC25PA012B03-0178PM1

Motor not included, Belt Gear Drive, Parallel, 178 mm Stroke, No Brake, 1250 N

PC25PA030B03-0100FM1

Motor not included, Belt Gear Drive, Parallel, 100 mm Stroke, No Brake, 1250 N

PC25PA088B03-0085RM1

Motor not included, Belt Gear Drive, Parallel, 85 mm Stroke, No Brake, 1250 N

PC25PA088B03-0100RM1

Motor not included, Belt Gear Drive, Parallel, 100 mm Stroke, No Brake, 1250 N

PC25PA090B03-0100FM1

Motor not included, Belt Gear Drive, Parallel, 100 mm Stroke, No Brake, 1250 N

PC25PA100B03-0200FM1

Motor not included, Belt Gear Drive, Parallel, 200 mm Stroke, No Brake, 1250 N

PC25PA104B10-0600CM1

Motor not included, Belt Gear Drive, Parallel, 600 mm Stroke, No Brake, 1250 N

PC25PA110B10-0500XM1

Motor not included, Belt Gear Drive, Parallel, 500 mm Stroke, No Brake, 1250 N

PC25PA116B10-0200FM1

Motor not included, Belt Gear Drive, Parallel, 200 mm Stroke, No Brake, 1250 N

PC25PA367B03-0070CF1

Motor not included, Belt Gear Drive, Parallel, 70 mm Stroke, No Brake, 1250 N

PC25PA367B03-0070RF1

Motor not included, Belt Gear Drive, Parallel, 70 mm Stroke, No Brake, 1250 N

PC25PA367B10-0200FF1

Motor not included, Belt Gear Drive, Parallel, 200 mm Stroke, No Brake, 1250 N

PC25SXXXXB03-0310XM1

Motor not included, Direct Drive, Inline, 310 mm Stroke, No Brake, 1250 N

PC25SXXXXB10-0310XM1

Motor not included, Direct Drive, Inline, 310 mm Stroke, No Brake, 1250 N

PC32-10002

PC32PA999B10-0300MM1, Motor not included, Belt Gear Drive, Parallel, 300 mm Stroke, No Brake, 3200 N

PC32-10003

PC32PA999B10-0127CJ1, Motor not included, Belt Gear Drive, Parallel, 127 mm Stroke, No Brake, 3200 N

PC32LX004B10-0100PM1

Motor not included, Direct Drive, Inline, 100 mm Stroke, No Brake, 3200 N

PC32LX004B10-0200MM1

Motor not included, Direct Drive, Inline, 200 mm Stroke, No Brake, 3200 N

PC32LX098B10-0900MM1

Motor not included, Direct Drive, Inline, 900 mm Stroke, No Brake, 3200 N

PC32LX114B10-0320XM1

Motor not included, Direct Drive, Inline, 320 mm Stroke, No Brake, 3200 N

PC32LX367B04-0100TM1

Motor not included, Direct Drive, Inline, 100 mm Stroke, No Brake, 3200 N

PC32PA001B04-0350XM1

Motor not included, Belt Gear Drive, Parallel, 350 mm Stroke, No Brake, 3200 N

PC32PA004B04-0090CM1

Motor not included, Belt Gear Drive, Parallel, 90 mm Stroke, No Brake, 3200 N

PC32PA004B04-0090RM1

Motor not included, Belt Gear Drive, Parallel, 90 mm Stroke, No Brake, 3200 N

PC32PA020B04-0300CM1

Motor not included, Belt Gear Drive, Parallel, 300 mm Stroke, No Brake, 3200 N

PC32PA025B10-0300MM1

Motor not included, Belt Gear Drive, Parallel, 300 mm Stroke, No Brake, 3200 N

PC32PA026B04-0100XM1

Motor not included, Belt Gear Drive, Parallel, 100 mm Stroke, No Brake, 3200 N

PC32PA026B04-0150RF1

Motor not included, Belt Gear Drive, Parallel, 150 mm Stroke, No Brake, 3200 N

PC32PA026B04-0250XF1

Motor not included, Belt Gear Drive, Parallel, 250 mm Stroke, No Brake, 3200 N

PC32PA026B10-0800PF1

Motor not included, Belt Gear Drive, Parallel, 800 mm Stroke, No Brake, 3200 N

PC32PA063B10-0127FM1

Motor not included, Belt Gear Drive, Parallel, 127 mm Stroke, No Brake, 3200 N

PC32PA105B10-0320PF1

Motor not included, Belt Gear Drive, Parallel, 320 mm Stroke, No Brake, 3200 N

back to top