Skip to content Skip to navigation

No matter how you define “customized” or “modified” as they relate to linear motion components, Thomson has your solution covered.

COUNT ON THOMSON FOR:

  • Dedication to collaboration
  • Building on our prior solution successes
  • Perseverance in exploring potential solutions
  • Access to expert knowledge and CAD models
  • Consistent, high-frequency communication
  • Following through on an agreed-upon plan
  • Delivery quick prototypes
  • Maintaining a close eye on budget
Select any of the product categories below to learn more about our capabilities and optimizing your design with custom solutions: 

Ready to start your project or have questions now?

Call 540-633-3549 or click on any of the options below to connect with an engineer:

CUSTOM SOLUTION EXAMPLES

Customer Type: Patient Handling OEM
Product/Application: Patient bed wheel lock that allows the table to be safely lifted off the ground
Design Challenge & Considerations: Customer’s original design was a two-piece solution that exhibited challenges with load at the seam of the lead screw and oversized journal
Thomson Solution: A 0.625” diameter x 0.100” lead screw with oversized journal as a single-piece construction. This component featured a more robust build to not only handle heavy loads but maximize lifecycle. 
Result: The customer approved and ordered the unique design, solving its load issue 

Customer Type: Industrial OEM
Product/Application: High-rise building window locks
Design Challenge & Considerations: In order to increase the smoothness of the window functionality and modernize the locking componentry, the customer sought to transition from frictional to rolling elements
Thomson Solution: A single-piece, aluminum, machined support rail with low height and overall compact size for the lock’s space-constrained location 
Result: The 60 Case® rail allowed the customer to not only meet the lock design’s space constraints but provide a smoother motion for the windows 

Customer Type: Industrial OEM
Product/Application: Train door movement
Design Challenge & Considerations: In order to properly maintain the bearings inside its space-constrained doors, the customer must completely disassemble the door and linear unit to replace the bearings every three months
Thomson Solution: A design incorporating a two-piece aluminum bracket and split bearing for easier installation and no need to disassemble the entire linear unit 
Result: The customer has been able to install the bearings more quickly without the need to disassemble the unit, thereby reducing maintenance time by 50% 

back to top