Thomson provides a huge range of critical components for machines in the areas of medical diagnosis and treatment. These applications demand smooth, quiet operation for patient comfort, as well as positioning accuracy, high load capability and corrosion-resistance. All of these speak to the crucial need for safety and reliability.
The full range of standard, modified standard and completely custom Thomson rotary and linear motion components and systems are used in advanced diagnostic and treatment applications today.
Scan Heads
For scan heads, Thomson standard linear motion assemblies and a modified standard ceiling-mounted lifting column work alongside a complete white sheet design solution. We have the capability to design custom mechanisms as well as build and deliver the assembled system.
Patient Tables
Thomson standard components including profile rail linear guides, lead screw, gearhead and clutch/brake assembly, and a custom linear actuator with lifting columns, are instrumental in this application.
Thomson-Optimized Applications: