Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
Thomson BSA® precision lead screws are an excellent economical solution for your linear motion requirements. For more than 25 years, Thomson BSA has designed and manufactured the highest quality lead screw assemblies in the industry. Our precision rolling machines ensure accurate positioning to 0.003 in/ft and our PTFE coating process produces assemblies that have less drag torque and last longer.
Why are lead screws such a popular choice for precision linear applications? Learn not only their long list of benefits but how you can put these components to work for your design projects and applications.
Presenter: Saurabh Khetan, Product Line Manager - Lead Screws, Thomson
Jeff Johnson, Thomson Screw Product Engineer, says ball screws and lead screws can sometimes be used in the same applications. Typically, ball screws are used in industry applications that need a lot of load or life while lead screws are used in smaller, lighter duty applications. Lead screws however are highly customizable with the ability to interchange leads, sizes, nut configurations quickly. Cost is usually not the primary consideration when selecting a screw technology. Watch this video to learn the differences.
For proper performance of your XC lead nut, installation steps for its five components must be followed closely.
Ball screws are often viewed as the first choice for linear motion applications because the use of recirculating ball bearings provides a high level of efficiency, load capacity and positioning accuracy. However, with careful attention to selection and application, lead screws can deliver efficiency that comes close to ball screws on many applications, high levels of load capacity and very good positioning accuracy
Learn MoreWhich motor is right for your lead screw application? A properly integrated lead screw and motor can cut costs, boost performance, simplify maintenance and provide greater prototyping flexibility. Three of the most common approaches include implementing an external shaft coupling; permanently or semi-permanently fusing the lead screw and the motor shaft together; and using detachable connections. This article covers the key considerations when comparing these options.
Learn MoreThis article answers five key questions about specifying lead screws for your linear motion applications.
Learn MoreBSA Lead Screws | 1455 KB | |
BSA Lead Screws | 1463 KB | |
BSA Lead Screws | 1484 KB | |
BSA Lead Screws | 2632 KB | |
Miniature Lead Screws | 1372 KB | |
Miniature Lead Screws | 5121 KB | |
Miniature Lead Screws | 1760 KB | |
Stepper Motor Linear Actuators | 11795 KB | |
Stepper Motor Linear Actuators | 4302 KB | |
Stepper Motor Linear Actuators | 4294 KB | |
Stepper Motor Linear Actuators | 3629 KB | |
Miniature Components and Systems | 6871 KB | |
Miniature Components and Systems | 6862 KB | |
Miniature Components and Systems | 1603 KB |
Lead Screw Assemblies | |||
Lead Screw Assemblies - Inch | ![]() |
— | — |
Lead Screw Assemblies - Metric | ![]() |
— | — |
Mini Lead Screw Assemblies (< 4mm diameter) | ![]() |
— | — |
Lead Screw Nuts | |||
Lead Screw Nuts - Inch | ![]() |
— | — |
Lead Screw Nuts - Metric | ![]() |
— | — |
Mini Lead Screw Nuts (< 4mm diameter) | ![]() |
— | — |
Screws | |||
Lead Screws - Inch | ![]() |
— | — |
Lead Screws - Metric | ![]() |
— | — |
Mini Lead Screws (< 4mm diameter) | ![]() |
— | — |
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].