As the industrial world becomes increasingly connected, the designer’s need for intelligent components that can communicate with each other and operate without the need for manual...
Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
As the industrial world becomes increasingly connected, the designer’s need for intelligent components that can communicate with each other and operate without the need for manual...
Electrak HD - Superior Performance
The Electrak HD is a new electric linear actuator platform with onboard electronics which can eliminate the need for standalone controls. Higher power opens a new, wider range of h...
Yes, you can optimize performance, balance installed costs and extend machine life. All it takes is the right round or profile rail guide. And expert guidance from Thomson. We know...
Miniature linear motion components are ideal for applications where precise movement of small loads is critical. In particular, they provide added value in instruments for medical...
Part linear bearing, part lead screw, the Glide Screw ™ from Thomson combines the best features of these products into an easy to install, one-part solution. In addition, Thomson...
New motorized lead screws from Thomson combine a hybrid stepper motor and a precision lead screw together in one compact envelope. They offer increased torque density, improved eff...
Conversion from pneumatic cylinders to electric actuators makes machine upgrades easy! Improve your machine's productivity, reliability, and performance by making the change to ele...
Electric linear actuators from Thomson outperform hydraulic and pneumatic systems in many important considerations which matter to OEMs and their customers. Lower cost of machine d...
Industrielle Systeme werden immer stärker vernetzt. Folglich wächst der Bedarf an intelligenten Komponenten, die miteinander kommunizieren und ohne Bedienereingriffe arbeiten...
Optimieren Sie die Leistung und Lebensdauer Ihrer Maschine bei ausgewogenem Preis-/Leistungsverhältnis. Die richtige Rund- oder Profilschienenführung mit fachkundiger Beratu...
Beim Electrak HD handelt es sich um einen neuen elektrischer Linearaktuator, dessen integrierte Elektronik in vielen Fällen separate Steuerungseinheiten überflüssig...
Die linearen Antriebskomponenten im Miniaturformat sind ideal für Anwendungen, in denen die präzise Bewegung kleiner Lasten wesentlich ist. Sie bieten besondere Vorteile...
Eine Kombination aus Linearlager und Trapezgewindespindel, der Glide Screw™ von Thomson vereint die besten Merkmale dieser beiden Produkte in einem und ist dabei einfach zu inst...
Die neuen Motor-Leitspindeln von Thomson kombinieren einen hybriden Schrittmotor mit einer präzisionsgefertigten Leitspindel zu einer kompakten Antriebslösung. Diese Komb...
Die Umstellung von Pneumatikzylindern auf elektrische Aktuatoren erleichtert Anlagenupgrades in hohem Maße! Verbessern Sie die Produktivität, Zuverlässigkeit und Le...
Elektrische Linearaktuatoren von Thomson übertreffen hydraulische und pneumatische Systeme in vielerlei Punkten, die für Anlagenhersteller und dessen Kunden oftmals entsc...
O Electrak HD é uma nova plataforma de atuadores lineares elétricos com componentes eletrônicos integrados que podem eliminar a necessidade de controles independen...
Parte um rolamento linear, parte um parafuso de avanço, o Glide Screw ™ da Thomson combina as melhores características destas tecnologias em uma solução...
Os componentes de movimento linear em miniatura são ideais para aplicações onde o movimento preciso de pequenas cargas é fundamental. Em especial, eles...
Os novos Parafusos de avanço motorizados da Thomson combinam um motor de passo híbrido e um parafuso de avanço de precisão em um design compacto. Eles o...
A conversão dos cilindros pneumáticos para atuadores elétricos facilita as atualizações da máquina! Melhore a produtividade, confian&ccedi...
Os atuadores lineares elétricos da Thomson superam os sistemas pneumáticos e hidráulicos em muitos aspectos importantes para OEMs e seus clientes. Menor custo...
Electrak HD 是一款配备板载电子元件的新型电动直线推杆平台,无需使用单独的控制器。更大的功率开辟了液动应用向电动转换的新的更广阔的范围。此外,它通过了最极端的 OEM 组件环境验收测试,包括 IP69K...
小型 直线运动组件是对低负载有严格运动精度要求的应用的理想选择。特别重要的是,它们可为医疗诊断、测试与测量设备、快速原型机和微型制造机器应用的仪器提供更多价值。
部分是直线轴承、部分是导螺杆的 Thomson滑动螺杆 ™ 将这些产品的最佳功能巧妙整合到易于安装的单一零件解决方案中。此外,Thomson 滑动螺杆还可经受酷热条件,并集成了 Thomson 的专利 Lube-for-Life 技术,无需任何维护。没有看到您的完美配置? 不必将就,我们将为您设计! 让 Thomson 帮助您作出转变。
Thomson 的全新电动梯形丝杠将混合型步进电机和精密梯形丝杠巧妙结合到同一个紧凑外壳中。电动梯形丝杠可提供更高的扭矩密度、更高效率、快速原型设计/现场适用性以及更低的工作噪音
在 OEM 及其客户重点考虑的各个方面,Thomson 电动直线执行器都要优于液压和气动系统。Thomson 电动直线执行器的优势主要体现在:机械设计、安装和运行的成本更低;技工和操作人员的安全性更高;从初始设计到终身维护的各个阶段的生产力更高。让 Thomson 帮助您完成产品升级。
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].