- Home
- Products
- Precision Linear Actuators
- Custom Precision Linear Actuators
Custom Precision Linear Actuators
Thomson offers a broad range of standard precision linear actuators to suit many needs. We realize, though, that unique application parameters often dictate equally unique actuator configurations and modifications. Our actuators are designed with this in mind as many of our products can be readily customized to suit specific requirements.
Thomson precision linear actuators are built on modules that can be mixed and matched in final assembly. These operations are configured to provide flexible assembly to accommodate custom orders, quickly and cost effectively.
Our experienced engineers can assist you to ensure your part selection is right the first time, while our support staff oversees proper initial application and comprehensive support once installed.
Available Customization Options
Mounting
- Fixed feet
- Movable feet clamps
- Front plates
- Fixed front and rear or movable cover tube trunnions
Adapters
- RediMount™ motor mounting adapter kit
- Male and female threaded rod ends
Flanges and Gears
- Various worm gears
- Belt gear
Motors
- Brushless AC synchronous servo motors (inline and parallel styles)
- Orientation
- Three-phase AC induction motor with or without brake
Sensors
- Magnetic sensors
- Brackets
Environmental Protection
- External screws, bolts, nuts and washers to withstand harsh environments where water, acids and basic agents are present