The growing awareness of the importance of environmental protection and the need for clean power production has dramatically increased the use of solar, wind, water for power production. Thomson has a broad range of products that are used in these types of applications. Examples are:
Solar Panel Tracking:
Tracking the movement of the sun will boost the efficiency and increase output from a given panel by up to 30%. Accurate, trouble-free...
Hood Lifting and Parking Brakes:
Wind mills are built with top hatches to allow maintenance of large components in the turbine house. These hatches are ofte...