- Home
- Products
- PC32PA026B04-0250XF1
PC32PA026B04-0250XF1
PC32PA026B04-0250XF1
PC Series Precision Linear Actuators
PC Series, 45 x 45 mm Profile, Dynamic Load: 3200 N, Max Usable Stroke: 240 mm, Parallel Style, 1:1 Belt Gear in standard, No Mounting Options
Lead Time:
5 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$1560.57
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Min: 80 mm Max: 1200 mm Tolerance +/- 1 mm
*See CAD model for cylinder mounting.
- Compact, robust and reliable
- Single point lubrication
- IP65 as standard
- Smooth exterior profile
Dimension |
Value |
Smax |
250 mm (9.843 in) |
Max Usable Stroke |
240 mm (9.449 in) |
Srm |
Motor Mount Not Defined Yet |
Hrm |
Motor Mount Not Defined Yet |
Ltot |
355.00 mm (13.976 in) |
BC |
Motor Mount Not Defined Yet |
D |
Motor Mount Not Defined Yet |
A1 |
Grease port |
A5 |
Side of cover tube for mounting of sensors |
Dimension |
Value |
Smax |
250 mm (9.843 in) |
Max Usable Stroke |
240 mm (9.449 in) |
Srm |
Motor Mount Not Defined Yet |
Hrm |
Motor Mount Not Defined Yet |
Ltot |
355.00 mm (13.976 in) |
BC |
Motor Mount Not Defined Yet |
D |
Motor Mount Not Defined Yet |
A1 |
Grease port |
A5 |
Side of cover tube for mounting of sensors |
Specification |
Value |
Weight |
2.0 kg (4.491 lb) |
Repeatability |
0.010 ± mm |
Maximum Operating Temperature |
70.0 °C |
Minimum Operating Temperature |
-20.0 °C |
Maximum Duty Cycle |
100 % |
Ball Screw |
Yes |
IP65 |
Yes |
Lubrication |
One point lubrication of ballscrew |
Lead |
4.0 mm (0.16 in) |
Max Stroke Length |
240 mm (9.4 in) |
To download the models below, you will need to sign in.
Sign In