- Home
- Products
-
Part Numbers
-
Actuators
-
Precision Linear Actuators
-
PC-Series: Pneumatic Conversion
- PC32-10002
PC32-10002
Can't find what you're looking for? Go to the Product Selector
PC32-10002
Actuator, Precision, PC32PA999B10-0300MM1, Motor not included, Belt Gear Drive, Parallel, 300 mm Stroke, 10 mm Travel Per Shaft Rev, No Brake, 3200 N
Lead Time:
2500 Days
$1,764.54
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Compact, robust and reliable
-
IP65 as standard
-
High precision ball nut
-
Stainless steel extension tube
-
Stainless steel male rod adapter
-
Single point lubrication
-
Large diameter ball screw
-
Smooth exterior profile
-
Mounting accessories according to pneumatic ISO standard
Dimension | Value |
[L] | 405 mm |
[Smax] Stroke | 300 mm |
Diameter, Nominal Screw | 12 mm |
Travel Per Shaft Rev | 10 mm |
Dimension | Value |
[L] | 405 mm |
[Smax] Stroke | 300 mm |
Diameter, Nominal Screw | 12 mm |
Travel Per Shaft Rev | 10 mm |
Specifications | Value |
Adapter Options, Rod End | Male thread, M10x1.25 |
Brake | No Brake |
Cylinder Mounting Options | Trunnion, Adjustable |
Drive Type | Belt Gear Drive, Parallel |
IP Rating | IP65 |
Motor Type | Motor not included |
Profile Size | 45 x 45 mm |
Screw Type | Ball |
Temperature Max | 70 °C |
Temperature Min | -20 °C |
Weight | 2.2 kg |