- Home
- Products
- PC25LX367B10-0150PM1
PC25LX367B10-0150PM1
PC25LX367B10-0150PM1
PC Series Precision Linear Actuators
PC Series, 34 x 34 mm Profile, Dynamic Load: 1250 N, Max Usable Stroke: 140 mm, Inline Style, Directly coupled, Redimount Flange, Front Mounting Plate
Lead Time:
5 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$1231.17
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Min: 70 mm Max: 600 mm Tolerance +/- 1 mm
*See CAD model for cylinder mounting.
- Compact, robust and reliable
- Single point lubrication
- IP65 as standard
- Smooth exterior profile
Dimension |
Value |
Smax |
150 mm (5.906 in) |
Max Usable Stroke |
140 mm (5.512 in) |
Ltot |
251.50 mm (9.902 in) |
BC |
Motor Mount Not Defined Yet |
Lrm |
Motor Mount Not Defined Yet |
Srm |
Motor Mount Not Defined Yet |
A1 |
Grease port |
Dimension |
Value |
Smax |
150 mm (5.906 in) |
Max Usable Stroke |
140 mm (5.512 in) |
Ltot |
251.50 mm (9.902 in) |
BC |
Motor Mount Not Defined Yet |
Lrm |
Motor Mount Not Defined Yet |
Srm |
Motor Mount Not Defined Yet |
A1 |
Grease port |
Specification |
Value |
Weight |
0.8 kg (1.845 lb) |
Repeatability |
0.010 ± mm |
Maximum Operating Temperature |
70.0 °C |
Minimum Operating Temperature |
-20.0 °C |
Maximum Duty Cycle |
100 % |
Ball Screw |
Yes |
IP65 |
Yes |
Lubrication |
One point lubrication of ballscrew |
Lead |
10 mm (0.39 in) |
Max Stroke Length |
140 mm (5.5 in) |
To download the models below, you will need to sign in.
Sign In