- Home
- Products
- PC25SXXXXB03-0310XM1
PC25SXXXXB03-0310XM1
PC25SXXXXB03-0310XM1
PC Series Precision Linear Actuators
PC Series, 34 x 34 mm Profile, Dynamic Load: 1250 N, Max Usable Stroke: 300 mm, Inline Style, Directly Coupled, No Redimount Flange, No Mounting Options
Lead Time:
5 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$911.10
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Min: 70 mm Max: 600 mm Tolerance +/- 1 mm
*See CAD model for cylinder mounting.
- Compact, robust and reliable
- Single point lubrication
- IP65 as standard
- Smooth exterior profile
Dimension |
Value |
Smax |
310 mm (12.205 in) |
Max Usable Stroke |
300 mm (11.811 in) |
Ltot |
411.50 mm (16.201 in) |
A1 |
Grease port |
Dimension |
Value |
Smax |
310 mm (12.205 in) |
Max Usable Stroke |
300 mm (11.811 in) |
Ltot |
411.50 mm (16.201 in) |
A1 |
Grease port |
Specification |
Value |
Weight |
1.2 kg (2.586 lb) |
Repeatability |
0.010 ± mm |
Maximum Operating Temperature |
70.0 °C |
Minimum Operating Temperature |
-20.0 °C |
Maximum Duty Cycle |
100 % |
Ball Screw |
Yes |
IP65 |
Yes |
Lubrication |
One point lubrication of ballscrew |
Lead |
3.0 mm (0.12 in) |
Max Stroke Length |
300 mm (12 in) |
To download the models below, you will need to sign in.
Sign In