- Home
- Products
- PC25PA012B03-0178PM1
PC25PA012B03-0178PM1
PC25PA012B03-0178PM1
PC Series Precision Linear Actuators
PC Series, 34 x 34 mm Profile, Dynamic Load: 1250 N, Max Usable Stroke: 168 mm, Parallel Style, 1:1 Belt Gear in standard, Front Mounting Plate
Lead Time:
5 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$1519.39
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Min: 70 mm Max: 600 mm Tolerance +/- 1 mm
*See CAD model for cylinder mounting.
- Compact, robust and reliable
- Single point lubrication
- IP65 as standard
- Smooth exterior profile
Dimension |
Value |
Smax |
178 mm (7.008 in) |
Max Usable Stroke |
168 mm (6.614 in) |
Srm |
Motor Mount Not Defined Yet |
Hrm |
Motor Mount Not Defined Yet |
Ltot |
279.50 mm (11.004 in) |
BC |
Motor Mount Not Defined Yet |
D |
Motor Mount Not Defined Yet |
A1 |
Grease port |
Dimension |
Value |
Smax |
178 mm (7.008 in) |
Max Usable Stroke |
168 mm (6.614 in) |
Srm |
Motor Mount Not Defined Yet |
Hrm |
Motor Mount Not Defined Yet |
Ltot |
279.50 mm (11.004 in) |
BC |
Motor Mount Not Defined Yet |
D |
Motor Mount Not Defined Yet |
A1 |
Grease port |
Specification |
Value |
Weight |
1.1 kg (2.515 lb) |
Repeatability |
0.010 ± mm |
Maximum Operating Temperature |
70.0 °C |
Minimum Operating Temperature |
-20.0 °C |
Maximum Duty Cycle |
100 % |
Ball Screw |
Yes |
IP65 |
Yes |
Lubrication |
One point lubrication of ballscrew |
Lead |
3.0 mm (0.12 in) |
Max Stroke Length |
170 mm (6.6 in) |
To download the models below, you will need to sign in.
Sign In