Adding Value To Packaging Machines:
Illustrated here are just a few of the many ways that Thomson adds value to packaging machines. For example, this 4-axis pick-and-place robot could be used for palletizing and loading. Thomson linear components and pre-assembled linear systems can be configured into small and large multi-axis motion solutions.
On the vertical axis, a Thomson rolled ball screw driven linear system with Thomson RoundRail linear guides is matched with our Micron gearbox and Deltran power-off brake.
A Thomson profile rail linear guide carries the load and adds stiffness to the horizontal axis with an end-supported ball screw drive.
Micron True Planetary Gearheads are coupled with Kollmorgen servo motors on axes here and in the following applications. A Kollmorgen direct drive rotary servo motor powers the base.