![](https://play.vidyard.com/xXXA51EHELXr2JqUYDFwzd.jpg)
Wouldn't it be great if you could equip machines with an actuator that provides the performance of hydraulics without the space requirements and expense of a full-size hydraulic system? Now you can with Thomson’s recently released Warner Linear H-Track electro-hydraulic linear actuator, which features self-contained hydraulic actuation. That means no leaking hoses to worry about and contamination- and maintenance-free performance for the life of the actuator.
In this webinar, we will explore the new H-Track actuator – its design, specifications, features, benefits and applications.
Check out this 30-minute webinar, and you will:
• Learn how the H-Track can fit the requirements of previously troublesome applications.
• Gain insights on the technical specifications of this heavy duty linear motion solution and on suitable applications.
• See how the H-Track’s patented design is able to achieve self-contained fluid power.
Presenter(s): Anders Karlsson, Product Line Specialist Linear Actuators at Thomson in Sweden