Skip to content Skip to navigation

SPB - fechado, bloco de descanso, polegada

SPB4-CR

Ball Bushing, Pillow Block, Super, 0.25 in, Closed, Self-aligning, Corrosion Resistant

SPB6-CR

Ball Bushing, Pillow Block, Super, 0.375 in, Closed, Self-aligning, Corrosion Resistant

SPB6-DPLS

Ball Bushing, Pillow Block, Super, 0.375 in, Closed, Self-aligning, Dry Pack, Less Seals, Less Seals

SPB8-CR

Ball Bushing, Pillow Block, Super, 0.5 in, Closed, Self-aligning, Corrosion Resistant

SPB10-CR

Ball Bushing, Pillow Block, Super, 0.625 in, Closed, Self-aligning, Corrosion Resistant

SPB12-CR

Ball Bushing, Pillow Block, Super, 0.75 in, Closed, Self-aligning, Corrosion Resistant

SPB12-DD

Ball Bushing, Pillow Block, Super, 0.75 in, Closed, Self-aligning, Integral Seals both ends

SPB20-CR

Ball Bushing, Pillow Block, Super, 1.25 in, Closed, Self-aligning, Corrosion Resistant

SPB20-CR-DP

Ball Bushing, Pillow Block, Super, 1.25 in, Closed, Self-aligning, Dry Pack, Corrosion Resistant

SPB20-CR-L4L

Ball Bushing, Pillow Block, Super, 1.25 in, Closed, Self-aligning, Lube for Life, Corrosion Resistant

SPB24-CR

Ball Bushing, Pillow Block, Super, 1.5 in, Closed, Self-aligning, Corrosion Resistant

1-47 de 47 produtos

back to top