Skip to content Skip to navigation
Find a Product

Select A Solution

The Quicker, Simpler, Point & Click Method to Purchase an Individual Part or a Full Assembly

Sizing & Selecting Your System by Application Needs

Contact Thomson with any needs you have

Need special machining? Contact Thomson

Select Product Type

+/- 0.004 in per ft, 23 microns per 300 mm

Rolled Ball Screw/Nut Assembly

+/- 0.004 in per ft, 23 microns per 300 mm

Flanged ball nut (left) and threaded ball nut (right).

Rolled Ball Nut

Flanged ball nut (left) and threaded ball nut (right).

Standard ball screws feature smoother operation.

Rolled Ball Screw

Standard ball screws feature smoother operation.

+/- 0.0005 in per ft

Ground Screw/Nut Assembly

+/- 0.0005 in per ft

Mounting solutions for Thomson ball screw assemblies.

Bearing Support

Mounting solutions for Thomson ball screw assemblies.

STEP 1 - Move Profile

Enter Move Profile Parameters


Note: You will have the option to pick Thomson end supports in Step 3.

Enter one of the following four options:

Motion Profile OutputMetricImperial
Max Speed
Acceleration
Average Speed
Move Time

STEP 2 - Application Data

Enter Load Forces


Mass of Load
Enter angle:degrees

For forces in addition to the mass of load

Axial Forces CalculatedMetricImperial
Max Axial Force
Equivalent Operating Load
Force to Accelerate
Distance During Acceleration
Force at Constant Speed
Distance at Constant Speed
Force to Decelerate
Distance During Deceleration
Coefficent of Friction

STEP 3 - Component Options

Select either cut ends, end machining only, or end machining with end supports


You must complete step 1 before selecting end supports.

End Treatment Output
End Fixity:
Nut Direction:
Extended Screw Direction:
Left Support:
Right Support:

This tool allows you to configure machining for standard Thomson end supports. If special machining is required please contact Thomson.

Select Nut Style


The stated available nut options are based off your selections to this point. Refer to charts to the right.

Flanged Nut

671 Available

  • 176 Imperial
  • 495 Metric
  • Includes either integrated or optional threaded flange.

    Threaded Nut

    253 Available

  • 154 Imperial
  • 99 Metric
  • These nuts come without a threaded flange but are capable of having threaded flanges added to the nut.

    Cylindrical Nut

    222 Available

  • 222 Metric
  • Compact, suitable for custom mounting.

    Nut Availability Grid (Table updates as you progress through steps 1 to 3)

    Test result codes are based the inputs at left, identifying which diameters and leads meet your application criteria. You may need to adjust the inputs to best tailor the results, i.e. reduce required speed to increase the footprint of successful screw diameter and lead combinations.

    Click any cell in the availability grid for more information.

    Thomson Imperial Product Line
    Nominal Ball Screw Diameter (in)Lead (in)
    0.1250.2000.2500.4130.4730.5000.6601.0001.5001.8752.000
    0.375
    0.500
    0.631
    0.750
    0.875
    1.000
    1.150
    1.171
    1.500
    2.000
    2.250
    2.500
    3.000
    4.000
    Thomson Metric Product Line
    Nominal Ball Screw Diameter (mm)Lead (mm)
    2345102025324050
    10
    12
    16
    20
    25
    32
    40
    50
    63
    80
    Chart Key
    Passes testsDynamic load failure
    OAL length failureBuckling failure (if compression selected)
    Speed failureSelected end supports not available
    End support load failureNot available in this diameter and lead
    Thomson end supports available

    All colors (other than the dark gray) are available nuts.

    Of the available nuts, all colors but green indicate nuts that will cause a percent of failure.



    back to top