Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
Metric Rolled Ball Screw Assemblies are designed to provide quiet, smooth running, efficient performance. Ball screws are manufactured using Thomson’s patented, German-engineered Precision Screw Forming (PSF) Technology, which provides high accuracy (±23µm/300mm standard) with the manufacturing efficiency of rolled processes. Ball nuts are manufactured with one of three ball return systems (depending on the diameter and lead of the screw) made with reinforced steel, making them extremely durable and ideal for high speed, high load, and/or high temperature applications. Ball nuts come standard with profiled wipers to contain lubricant and help repel fine contaminants (dust, powder, etc.).
Diameter (mm) | Lead (mm) | |||||||
---|---|---|---|---|---|---|---|---|
4 | 5 | 10 | 20 | 25 | 32 | 40 | 50 | |
12 | X | X | X | |||||
16 | X | X | ||||||
20 | X | X | X | |||||
25 | X | X | X | X | X | |||
32 | X | X | X | X | X | |||
40 | X | X | X | X | ||||
50 | X | X | ||||||
63 | X | X | ||||||
80 | X |
Assemblies | |||
Ball Screw Assemblies - Metric (North America) | — | — | |
Ball Screw Assemblies - Metric (Europe) | — | — | |
Ball Nuts | |||
Flanged Ball Nuts - Metric | — | — | |
Threaded Ball Nuts - Metric | — | — | |
Cylindrical Ball Nuts - Metric | — | — | |
End Supports | |||
Ball Screw End Supports - Metric | — | — | |
Screws | |||
Precision Rolled Ball Screws - Metric | — | — |
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].