Skip to content Skip to navigation
Miniature Metric Precision Ball Screws

Miniature Metric Precision Ball Screws

Miniature Metric Precision Ball Screws are an efficient and cost-effective solution in a small envelope, ideal for use in small spaces, like in laboratory, semiconductor, and medical applications. Ball screw assemblies range from 8 to 12mm in diameter with leads from 2 to 5mm - all with standard lead accuracies of ±52µm/300mm.

 

Watch Now! Miniature Screw Technology-Machine Webinar >

Overview

Let Thomson Help You Make Your Selection!
  • Thomson offers a variety of ball nut styles to meet your application needs
Flanged Cylindrical Threaded

Available Sizes:

Diameter (mm) Lead (mm)
2 2.5 3 4 5
8   X     X
10 X   X    
12 X     X X

Highlights:

  • Design maximizes load capacity
  • Flexible ball nut mounting configurations
  • Higher load capacity, longer life
  • T7/P5 standard accuracy class
  • Cost-effective, small envelope
  • Rapid prototyping
  • Smooth, efficient, ideal in small places
  • Wide assortment of leads available
  • Clearance held to .05 mm max
  • Optimum performance in low and high lead assemblies
back to top