Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
Thomson Bearing Supports are a complete package for simple mounting of Thomson ball scew assemblies. They feature rugged steel construction, a low profile, and a compact design. Both Base and Flange mounting configurations are available - with dual angular contact bearings or floating radial bearing. All Thomson Bearing Supports are available off-the-shelf, come pre-assembled, and are ready for immediate installation.
Metric Ball Screws | ||||||||
---|---|---|---|---|---|---|---|---|
Diameter | BK | BF | FK | FF | MK | WK | QK | QF |
12 | X | X | X | X | X | X | X | |
16 | X | X | X | X | X | X | X | |
20 | X | X | X | X | X | X | X | |
25 | X | X | X | X | X | X | X | X |
32 | X | X | X | X | X | X | X | X |
40 | X | X | X | X | X | X | X | X |
50 | X | X | X | X | X | |||
63 | X | X |
Inch Series Ball Screws | ||||||||
---|---|---|---|---|---|---|---|---|
Diameter x Lead | BK | BF | FK | FF | MK | WK | QK | QF |
0.500 x 0.200 0.500 x 0.500 |
X | X | X | X | X | X | X | |
0.631 x 0.200 0.631 x 1.000 |
X | X | X | X | X | X | X | |
0.750 x 0.200 0.750 x 0.500 |
X | X | X | X | X | X | X | |
0.875 x 0.200 | X | X | X | X | X | X | X | X |
1.000 x 0.200 1.000 x 0.500 1.000 x 1.000 1.171 x 0.413 |
X | X | X | X | X | X | X | X |
1.150 x 0.200 1.250 x 0.200 1.250 x 0.250 1.250 x 0.500 |
X | X | X | X | X | X | X | X |
1.500 x 0.200 1.500 x 0.250 |
X | X | X | X | X | X | X | X |
1.500 x 0.473 | X | X | X | X | X | X | X | X |
1.500 x 0.500 | X | X | X | X | X | X | X | X |
1.500 x 1.000 | X | X | X | X | X | X | X | X |
1.500 x 1.875 1.500 x 2.000 |
X | X | X | X | X | X | X | X |
1.750 x 0.200 | X | X | X | X | X | X | ||
2.000 x 0.200 2.000 x 0.500 2.000 x 1.000 2.250 x 0.500 2.250 x 1.000 |
X | X | X | |||||
2.500 x 0.250 2.500 x 0.500 2.500 x 1.000 |
X | X | X |
Ball Screws End Supports - Inch | ![]() |
— | — |
Ball Screw End Supports - Metric | ![]() |
— | — |
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].