Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
Thomson high-load ball screws are ideal for large fabrication machines in injection molding, pressing and metal fabrication. They move heavy loads in horizontal and vertical axes accurately and safely, while providing long and reliable life with minimum maintenance. Our standard portfolio contains sizes up to 160 millimeters in diameter with a maximum dynamic load of up to 1,440 kN. Thomson also has the capability to customize these ball screws according to your specific application requirements.
Diameter (d0) [mm] |
Lead (Ph) [mm] |
Dw [mm] |
D1 [mm] |
i [each] |
L [mm] |
Cam [kN] |
C0am [kN] |
D4 [mm] |
D5 [mm] |
D6 [mm] |
DB [mm] |
L1 [mm] |
L3 [mm] |
L7 [mm] |
L8 [mm] |
L10 [mm] |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40 | 12 | 7.938 | 75 | 8 | 165.0 | 220 | 434 | 93 | 11 | 110 | M8x1 | 25 | 7 | 16 | 85 | 10 |
50 | 20 | 9.525 | 90 | 5.8 | 152.0 | 259.4 | 603.4 | 108 | 11 | 125 | M8x1 | 25 | 7 | 20 | 95 | 10 |
50 | 25 | 9.525 | 90 | 5.8 | 177.5 | 258 | 600.9 | 108 | 11 | 125 | M8x1 | 25 | 7 | 20 | 95 | 10 |
50 | 100 | 9.525 | 90 | 2.4 | 111 | 100.8 | 231.8 | 108 | 11 | 125 | M8x1 | 25 | 7 | 16 | 95 | 10 |
63 | 20 | 12.700 | 105 | 8 | 249.0 | 478.6 | 1108.7 | 125 | 13.5 | 145 | M8x1 | 25 | 9 | 25 | 110 | 10 |
63 | 25 | 12.700 | 120 | 5.8 | 185.5 | 419.8 | 1002.2 | 145 | 13.5 | 165 | M8x1 | 30 | 9 | 25 | 130 | 10 |
80 | 20 | 14.288 | 135 | 9 | 280.5 | 690.2 | 1860.8 | 155 | 13.5 | 175 | M8x1 | 30 | 9 | 30 | 140 | 10 |
80 | 25 | 14.288 | 135 | 7 | 273.0 | 554.8 | 1445 | 155 | 13.5 | 175 | M8x1 | 30 | 9 | 30 | 140 | 10 |
100 | 20 | 14.288 | 160 | 8 | 252.0 | 709.3 | 2276.5 | 186 | 17.5 | 212 | M8x1 | 40 | 10 | 30 | 165 | 10 |
100 | 25 | 19.050 | 160 | 8 | 310.0 | 968.4 | 1843.8 | 189 | 17.5 | 212 | M8x1 | 40 | 10 | 30 | 165 | 10 |
125 | 20 | 14.288 | 200 | 11 | 338.0 | 1040.1 | 3997.8 | 233 | 22 | 265 | M8x1 | 40 | 10 | 40 | 205 | 10 |
125 | 25 | 19.050 | 200 | 9 | 349.0 | 1238 | 2753.2 | 233 | 22 | 265 | M8x1 | 40 | 10 | 40 | 205 | 10 |
125 | 30 | 19.050 | 200 | 7 | 330.5 | 996.3 | 2139.6 | 233 | 22 | 265 | M8x1 | 40 | 10 | 40 | 205 | 10 |
160 | 20 | 14.288 | 260 | 12 | 357.0 | 1279.9 | 5870.3 | 300 | 22 | 340 | M8x1 | 40 | 10 | 45 | 265 | 10 |
160 | 25 | 19.050 | 260 | 9 | 354.0 | 1440.8 | 3772.8 | 300 | 22 | 340 | M8x1 | 40 | 10 | 45 | 265 | 10 |
160 | 30 | 19.050 | 260 | 8 | 370.5 | 1301.2 | 3351.9 | 300 | 22 | 340 | M8x1 | 40 | 10 | 45 | 265 | 10 |
Our web team has been notified of the error and will get this fixed soon. For immediate assistance during regular business hours, contact Thomson Customer Support. Or, submit your contact information below and someone will get back to you asap.
High-Load Ball Screws | 391 KB | |
High-Load Ball Screws | 370 KB | |
High-Load Ball Screws | 395 KB | |
Ball Screw Refurbishment Service in Europe | 693 KB | |
Ball Screw Refurbishment Service in Europe | 694 KB |
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].