Zum Inhalt springen Zur Navigation springen

LSRA - flache Stützschiene, Baugruppe

LSRA10

Shaft Support, Continuous Support Assembly, Low Profile, Predrilled, Class L, Steel, Cut To Length

LSRA10 CR

Shaft Support, Continuous Support Assembly, Corrosion Resistant, Low Profile, Predrilled, Class L, Zinc Plated Steel Rail and 440C Shaft, Cut To Length

LSRA12

Shaft Support, Continuous Support Assembly, Low Profile, Predrilled, Class L, Steel, Cut To Length

LSRA12 CR

Shaft Support, Continuous Support Assembly, Corrosion Resistant, Low Profile, Predrilled, Class L, Zinc Plated Steel Rail and 440C Shaft, Cut To Length

LSRA16

Shaft Support, Continuous Support Assembly, Low Profile, Predrilled, Class L, Steel, Cut To Length

LSRA16 CR

Shaft Support, Continuous Support Assembly, Corrosion Resistant, Low Profile, Predrilled, Class L, Zinc Plated Steel Rail and 440C Shaft, Cut To Length

LSRA20

Shaft Support, Continuous Support Assembly, Low Profile, Predrilled, Class L, Steel, Cut To Length

LSRA20 CR

Shaft Support, Continuous Support Assembly, Corrosion Resistant, Low Profile, Predrilled, Class L, Zinc Plated Steel Rail and 440C Shaft, Cut To Length

LSRA24

Shaft Support, Continuous Support Assembly, Low Profile, Predrilled, Class L, Steel, Cut To Length

LSRA24 CR

Shaft Support, Continuous Support Assembly, Corrosion Resistant, Low Profile, Predrilled, Class L, Zinc Plated Steel Rail and 440C Shaft, Cut To Length

LSRA12-XSL

Shaft Support, Continuous Support Assembly, Low Profile, Predrilled, Class L, Steel

LSRA16-XSL

Shaft Support, Continuous Support Assembly, Low Profile, Predrilled, Class L, Steel

LSRA20-XSL

Shaft Support, Continuous Support Assembly, Low Profile, Predrilled, Class L, Steel

1-13 von 13 Produkte

Zum Seitenanfang