Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Click on webinars below for details and to play recordings
Are there winter applications where electric actuators are the preferred solution? What design considerations should you keep in mind when using electric actuators in a cold environment? What advantages do electric linear actuators have over hydraulic and pneumatic systems in cold environments? Watch this 35-minute webinar recording, and you'll learn about typical cold-weather application scenarios and design considerations for optimising your electric actuator solution such as:
Motorized Lead Screws from Thomson combine a hybrid stepper motor and a precision lead screw together in one compact envelope. Learn about the new patent-pending Taper-Lock technology for quick decoupling and secure, properly aligned connections as well as other advantages over traditional solutions that make the end product smaller, stronger, quieter, and more efficient. Presenter: Jeff Johnson, Global Product Line Manager - Screws
Add a new design option to your precision linear motion toolbox. Screw jacks offer your applications a host of benefits, including power, reliability, precision and flexibility. Presenters: Markus Brändle, Product Line Specialist – Screws, Screw Jacks and LB&G, Thomson Gerardin Fotso, Application Engineer – Screw Jacks, Thomson
With the capability of handling loads up to 100 tons, screw jacks have made a name for themselves when it comes to designing for high-load, linear motion applications. However, determining whether a machine screw jack or ball screw jack is the right fit can be difficult. Each delivers key benefits depending on the application parameters.
In this webinar, you will learn the features and benefits of 400 Series profile rails and get an overview of technical specifications. Presenter: Tom Dwyer
The webinar has been designed to give you deeper technical insight on Precision Linear Actuators (PLA), including concrete calculation examples enabling you to optimize PLAs in your application to fit your exact needs. Learn how to select the right PLA for your motion control application.
This webinar is a basic introduction to precision linear actuators. You will learn: What is a Precision Linear Actuator (PLA); Typical Applications; and Sizing & Selection. Presenter: Kyle Thompson, Associate Product Line Manager – Linear Systems
Next generation machines and equipment need to be more compact while delivering higher performance and more flexibility. Making the change from pneumatic cylinders to electric actuators can simplify your design and deliver savings at the same time. In this webinar learn why to use PC Series actuators over pneumatic cylinders; key Features and benefits; technical data and performance curves; application examples; and how to select the right product and ordering information.
This is an introductory video to the PC Series calculation tool 2014. Presenter: Niklas Sjöström, Product Line Manager - Systems Group Emea & Asia
Easily select the correct RediMount Motor ID when ordering a PC Series actuator with the new Thomson PC Series Motor ID Selection Tool. Using the tool, either directly select your preferred motor from the pull down menu, or manually enter the motor dimensions to identify the appropriate Thomson RediMount for the PC Series actuator.
Do your linear motion designs require more speed? Increased load capacity? Or both with a high or continuous duty cycle? If you haven't already been specifying precision linear actuators, it is time you learned more about the many advantages they can deliver to your machine designs. These electric-driven solutions combine durability, performance and ease of use for a wide range of applications.
Save time and optimize your machine design with specialized online tools for design engineers. Find out what is new in Linear Motioneering 2.0 and see what other online tools are available from Thomson. From 2D/3D modeling to sizing and selection, there are a number of free online tools that can speed up the design process while serving as a guide to a streamlined, efficient design.
Overwhelmed by all the variables that influence the selection of a linear motion system? Not sure where to begin when trying to select the best linear unit for your application? Get a step-by-step walk through of a unique decision-tree approach to selecting the right linear unit. This webinar will break down the selection process into an easy-to-follow process that will simplify your selection of linear units. Presenter: Niklas Sjöström, Product Line Manager - Systems Group Emea & Asia
Belt-driven, wheel-guided linear units are ideal for applications where speed and/or stiffness or critical. This would include any application where throughput is critical such as packaging, filling and dispensing, material handling, or general factory automation. The webinar will include a brief overview of wheel-guided technology and product options; a review of WH unit applications; and the Thomson web tools for sizing and selection. Presenter: Kyle Thompson, Product Manager
As the demand for smaller machines grow, engineers are faced with the particular challenges miniaturization presents. Join Thomson for the third in a series of 3 mini webinars on designing machines with miniature components. This webinar will provide an overview of the key points to keep in mind when working with miniature systems and brake technology. Learn about systems and brake selection criteria and how to optimize a design at the component level.
Webinar Title | Duration | Date |
---|---|---|
Vereinfachte Auslegung und Auswahl von Kugelgewindetrieben
Das Auslegen und Auswählen von Kugelgewindetrieben ist zumeist langwierig und mühsam. Zudem besteht die Gefahr, aufgrund einer falschen Anwendungsberechnung bei Null anfangen zu müssen. Glücklicherweise gibt es Online-Tools, die Ihnen bei der Ermittlung nach der optimalen Komponente für Ihr Design oder Ihre Anwendung behilflich sind. In diesem Webinar zeigen wir Ihnen die vielen Funktionen und Vorteile eines neu veröffentlichten Online-Auslegungs- und Auswahltools. Sehen Sie sich die 30-minütige Aufzeichnung an und Sie erfahren:
Referent: Markus Brändle, Produktspezialist Gewindetriebe, Linearlager und -führungen, Thomson Neff Industries GmbH, Wolfschlugen
|
32 min | 2021-10-22 |
Maschinendesigns mit kundenspezifischen Kugelgewindetrieben optimieren
Bei der Entwicklung für Linearbewegungsanwendungen kommt es häfig vor, dass Standard-Kugelgewindespindeln oder -muttern einfach nicht Ihren Anforderungen entsprechen. In diesen Fällen sollten Sie mit einem kompetenten Hersteller eine kundenspezifische Spindel-/Mutter-Baugruppe nach Ihren Spezifikationen erarbeiten, um die optimale Lösung für Ihr Designprojekt zu erhalten. Sehen Sie sich diese 30-minütige Webinaraufzeichnung an und erfahren Sie Wesentliches über:
Referent: Markus Brändle, Produktspezialist Gewindetriebe, Spindelhubgetriebe, Linearlager und -führungen, Thomson |
25 min | 2021-04-29 |
Live aus der Produktion - Kostenersparnis durch Experten-Instandsetzung von Kugelgewindetrieben
Wenn eine Ihrer Maschinen aufgrund eines fehlerhaften Kugelgewindetriebes still steht ist schnelles Handeln angesagt, um Ihre Produktion am Laufen zu halten. Die kurzfristige Anschaffung eines Ersatz-Kugelgewindetriebes ist mühsam, zeitaufwändig und mit hohen Investitionskosten verbunden, die höchstwahrscheinlich nicht vorgesehen oder geplant waren. Möglicherweise gibt es eine bessere Lösung. Wussten Sie, dass gebrauchte oder fehlerhafte Kugelgewindetriebe mit dem richtigen Expertenwissen häufig wieder instand gesetzt bzw. repariert werden können? Erfahren Sie mehr über diesen Service, indem Sie an unserem Webinar teilnehmen, das LIVE aus der Serviceabteilung unserer Produktionsstätte für Kugelgewindetriebe übertragen wird – ein echtes Novum, dass Sie nicht verpassen sollten!
Erhalten Sie von unseren Thomson-Experten einen exklusiven Einblick in die Instandsetzung von Kugelgewindetrieben, damit es nicht zu längeren Stillstandzeiten Ihrer Maschinen und zu kostspieligen Produktionsausfällen kommt. Referenten: • Markus Brändle, Produktspezialist Gewindetriebe, Spindelhubgetriebe, Linearlager und -führungen, Thomson Neff Industries GmbH |
42 min | 2020-10-08 |
Überlegungen und Berechnungen zur Auswahl des richtigen Kugelgewindetriebs
Bei der riesigen Auswahl an Kugelgewindetrieben auf dem Markt, wie können Sie da schnell und sicher die optimale Kugelgewindetriebe-Lösung für Ihre spezielle Linearantriebsanwendung finden? Sehen Sie sich dieses 45-minütige Webinar an und Sie erfahren mehr über:
Einführung Kugelgewindetriebe
Planungsanwendung – Standard
Planungsanwendung – Sonderausführung
Erfahren Sie mehr über die Überlegungen und Berechnungen, die für die Auswahl des richtigen Kugelgewindetriebs erforderlich sind und gewinnen Sie Sicherheit bei der Dimensionierung und Auswahl von Kugelgewindespindel und Kugelgewindemutter, die Ihren Anwendungsanforderungen entsprechen.
Referenten:
|
45 min | 2020-04-29 |
Kugelgewindetriebe 101: Basiswissen kompakt
Unter Kugelgewindetrieben versteht man Antriebselemente zur Umsetzung einer Drehbewegung in eine Längsbewegung und umgekehrt. Dabei trägt die hohe Genauigkeit und Zuverlässigkeit dieser Antriebselemente zur Entwicklung einfacherer und effizienterer Maschinenkonzepte bei. Sie erhalten in diesem Webinar folgende Informationen zur Kugelgewindetrieben:
Dieses Webinar vermittelt Ihnen unbedingtes Grundwissen vom Experten – in nur einer Stunde! Referent: Tobias Münch, Thomson Neff GmbH, Germany |
31 min | 2013-01-31 |
Kugelgewindetriebe richtig auslegen und auswählen - Standard- und Speziallösungen
Wie finden Sie bei der riesigen Auswahl an Kugelgewindetrieben auf dem Markt schnell und sicher die optimale Kugelgewindetriebe-Lösung für Ihre Linearantriebsanwendung?
Referenten: Steffen Dieterle, OEM Account Director EU + Wolfgang Becker, Geschäftsführer Thomson Neff Industries GmbH |
49 min | 2016-12-15 |
Webinar Title | Duration | Date |
---|---|---|
AquaTRUE Planetengetriebe - Lösungen für Wash-Down Anwendungen
Dieses Online-Seminar enthält grundlegende technische Informationen zu
Planetengetrieben. Die Marktbedürfnisse und Anforderungen für die
Lebensmittelverarbeitungs- und Verpackungsindustrie sowie für die
medizinische und pharmazeutische Industrie werden diskutiert. Nicht
zuletzt werden aktuelle Getriebelösungen für
Hochdruckreinigungsanwendungen vorgestellt. Dieses Webinar stellt
grundlegende Informationen für Maschinenbauer bereit.
|
55 min | 2011-09-29 |
Webinar Title | Duration | Date |
---|---|---|
Innovation: Thomson GlideScrew Produktvorstellung
Was ist ein Glide Screw? Die Vorteile zweier Spitzenprodukte in einem: Durch die Kombination von Linearlager und Trapezgewindetrieb wurde eine bessere Lösung geschaffen als sie bisher existierte.Der zum Patent angemeldete Glide Screw™ vereint hohe Leistung, schnelle und leichtere Montage in einem platzsparenden Paket...
Referent: Tobias Münch, Thomson Neff GmbH, Germany |
32 min | 2013-10-24 |
Konstruktion kompakter Maschinen mit Miniaturkomponenten: Teil 1 - Miniatur-Gewindetriebe
Da die Nachfrage nach immer kleineren Maschinen und Anlagen wächst, sind Ingenieure häufiger mit den besonderen Herausforderungen der Miniaturisierung konfrontiert. Registrieren Sie sich für das erste Thomson-Webinar aus der Serie von insgesamt drei Mini-Webinaren zum Thema Konstruktion und Entwicklung von Maschinen mit Miniatur-Komponenten. In diesem ersten Webinar erhalten Sie einen Überblick über die wichtigsten Kriterien, die Sie beim Einsatz von Miniatur-Gewindetrieben beachten sollten.
Referent: Tobias Münch, Thomson Neff GmbH, Germany |
23 min | 2014-08-19 |
Webinar Title | Duration | Date |
---|---|---|
Produkteinführung des Thomson Electrak® HD – Linearaktuator höchster Leistungsklasse
Da die Nachfrage nach mehr Effizienz, Flexibilität, höhere Leistung und besseren Schutz vor Umgebungseinflüssen wächst, sind Ingenieure stets mit der Herausforderung konfrontiert, noch modernere Maschinen und Anlagen zu konstruieren. Seien Sie bei der Vorstellung des neuen Electrak HD Aktuators aus dem Hause Thomson dabei. Neben allgemeinen Informationen zum aktuellen Stand der Technik erfahren Sie auch welch einzigartige Leistungsmerkmale der Electrak HD aufweist und wie durch diese Produkteinführung neue Anwendungsmöglichkeiten für die elektrische Aktorik entstehen. Referent: Werner Schwarz, OEM Account Manager Linearaktuatoren bei Thomson |
41 min | 2016-02-02 |
Neueste Trends bei industriellen Elektrozylindern: Intelligent mit eingebauter Elektronik
Erhalten Sie einen eingehenden Einblick in neueste technologische Entwicklungen der intelligenten, elektrischen Aktorik und die Anforderungen hieran. Erfahren Sie welch einzigartige Leistungsmerkmale der neue Electrak HD aufweist und wie die eingebaute Elektronik bessere Steuerung und mehr Sicherheit bietet. Es entstehen hierdurch spannende, neue Anwendungsmöglichkeiten für die elektrische Aktorik, z.B. in Landwirtschafts-, Nutz- oder Schienenfahrzeugen, bei mobilen Maschinen, etc.
Referent: Werner Schwarz, OEM Account Manager Linearaktuatoren bei Thomson |
47 min | 2016-02-23 |
Linearaktuatoren - Schutzarten vor Umgebungseinflüssen erklärt
Seien Sie dabei und erhalten Sie einen eingehenden Einblick die intelligente, elektrische Aktorik und die Anforderungen hieran. Erfahren Sie welch einzigartige Leistungsmerkmale der neue Electrak HD aufweist und wie die eingebaute Elektronik bessere Steuerung und mehr Sicherheit bietet. Inhalt (Dauer ca. 45 min.):
Referent: Werner Schwarz, OEM Account Manager Linearaktuatoren bei Thomson |
45 min | 2016-03-01 |
Webinar Title | Duration | Date |
---|---|---|
Konstruktion kompakter Maschinen mit Miniaturkomponenten: Teil 2 - Miniatur-Linearführungen
Da die Nachfrage nach immer kleineren Maschinen und Anlagen wächst, sind Ingenieure häufiger mit den besonderen Herausforderungen der Miniaturisierung konfrontiert. In diesem zweiten Thomson-Webinar aus der Serie von insgesamt drei Mini-Webinaren zum Thema Konstruktion und Entwicklung von Maschinen mit Miniatur-Komponenten erhalten Sie einen Überblick über die wichtigsten Kriterien, die Sie beim Einsatz von Miniatur-Linearführungen beachten sollten.
Referent: Coskun Mutlu, Product Line Specialist Linearlager & -führungen bei Thomson Neff GmbH in Deutschland |
23 min | 2014-09-02 |
Linearlager & -Führungen 101: Basiswissen kompakt
Um die richtige Technologie und das passende Produkt für eine bestimmte Anwendung zu bestimmen, müssen Konstrukteure die Vorteile und Fähigkeiten der einzelnen Ausführungen sorgfältig abwägen. Sie erhalten eine Übersicht über die typischen Eigenschaften der unterschielichen Technologien mit allen ihren Vor- und Nachteilen. Thomson erläutert Ihnen außerdem die Parameter zur richtigen und zeitsparenden Auswahl und Auslegung des Produktes. In unserem aktuellen Webinar erhalten Sie nutzbringendes Basiswissen:
Referent: Coskun Mutlu, Product Line Specialist Linearlager & -führungen bei Thomson Neff GmbH in Deutschland |
1 hr, 3 min | 2014-07-09 |
Webinar Title | Duration | Date |
---|---|---|
Spindelhubgetriebe 102 – Technische Spezifikation, Auswahl und Anwendungsbeispiele
Dieses Webinar wird Ihnen praktische Ratschläge vermitteln, wie man Spindelhubgetriebe richtig spezifiziert und auswählt beispielsweise für die Justierung von Papierrollen und Förderbändern, der Neigung und Positionierung von Montageplattformen oder der Betätigung von Produktionspressen. Lernen Sie auch, wie Thomsons Präzisions-Spindelhubgetriebe eingesetzt werden können, um Kosten, Leistung und Zuverlässigkeit für unterschiedliche Anwendungsbeispiele zu optimieren. Sie erhalten in dem Webinar folgende Informationen:
Referent: Tobias Münch, Thomson Neff GmbH, Germany |
54 min | 2013-08-21 |
How to Simplify the Ball Screw Sizing & Selection Process
The process of sizing and selecting ball screws can be a long and tedious one in which there's a significant risk of having to start from scratch due to misapplication. Simplify this process through the use of an online tool built upon 75 years of Thomson application engineering expertise.
Presenter: Denise Goldman, Global Product Line Manager - Ball Screws, Thomson Industries |
2021-09-28 |
How To Optimize Machine Designs With Customized Ball Screws
Can't find the just-right ball screw solution to match your application requirements? No need to worry. Watch this webinar on customization capabilities, and you'll learn:
Presenter: Markus Brändle, Product Line Specialist – Screws, LB&G, Screw Jacks, Thomson Germany |
2021-04-29 |
Maximize Load Capacity, Lifecycle and Compactness of Your Linear Motion Designs (NA)
Any new application requires careful analysis of product performance, life and cost. Especially those that take on larger loads. Learn why you should be considering a high-load ball screw over standard ball screws for your next linear motion application. Presenter: Markus Brändle, Product Line Specialist – Screws, Screw Jacks and LB&G Thomson Neff Industries, Germany |
2020-05-28 |
Considerations and Calculations for Choosing the Right Ball Screw for Your Application (NA)
From all the thousands of possible choices, how can you quickly and confidently size and select the optimal ball screw solution for your linear motion application? Learn more about the considerations and calculations that are essential for choosing the just-right ball screw. Gain confidence when sizing and selecting a ball screw to match your application requirements. Presenters: |
2020-04-29 |
How to Design for Heavy Loads with Miniature Metric Ball Screws (NA)
Thomson offers three styles of mounting interfaces for its miniature metric precision ball screws (threaded [TSI], rounded [RSI] and flange [FSI]) as standard sizes, so your design options are virtually limitless. Plus, you no longer have to wait up to 8 weeks for custom orders – these ball screws have been standardized for easy ordering. In only 20 minutes, you will learn how miniature metric precision ball screws tackle your higher load capacities in a smaller package; enable unique designs in laboratory, medical and mechatronic applications; can be ordered for rapid prototyping in custom configurations; and are available with special discounts for OEM prototype orders. Presenter: Jeff Johnson, Global Product Line Manager - Screws |
2016-07-07 |
How FSI Style Metric Precision Ball Screws are Changing the North American Market (NA)
With manufacturing in North America, orders of Thomson’s FSI Style metric precision ball screws can ship in only 1-2 weeks, significantly reducing your costs and accelerating your work. Featuring a flanged single nut internal return system, these ball screws are DIN 69051 compliant. Priced competitively every day, they’re also available with special discounts for qualifying prototype orders. In only 20 minutes, you will learn how FSI Style metric precision ball screws help you reduce downtime and keep your business running smoothly; allowing you to take advantage of shorter lead times, reduce shipping costs, and enhanced communication with support and service; and can be ordered for prototyping at special discounts. Presenter: Jeff Johnson, Global Product Line Manager - Screws |
2016-06-01 |
Designing Machines with Miniature Components - Miniature Screw Technology (Part 1) (NA)
As the demand for smaller machines grow, engineers are faced with the particular challenges miniaturization presents. Join Thomson for the first in a series of 3 mini webinars on designing machines with miniature components. The first webinar will provide an overview of the key points to keep in mind when working with miniature screw technology. Learn about screw selection criteria and how to optimize a design at the component level. Presenters: Ben Gambel, Jeff Johnson |
2014-04-30 |
Ball Screws 102 - Troubleshooting for Design Engineers (NA)
This webinar continues to expand the basics of ball screws and how to improve application design with ball screw technology. Presenter: Jeff Johnson, Global Product Line Manager - Screws |
2012-12-13 |
Screws Technology - Ball & Lead Screw Technology Comparison (NA)
In this webinar, you will learn: overview of lead and ball screw technologies and features (and what they mean to your application); features and benefits of the Thomson family of lead and ball screw products; and ball screw sizing and selection. Presenter: Jeff Johnson, Global Product Line Manager - Screws |
2011-07-27 |
Ball Screws 101 - Basics for Design Engineers (NA)
In this webinar, you will learn: Overview of ball screw technologies and features (and what they mean to your application); Features and benefits of the Thomson family of ball screw products; and Ball Screw Sizing and Selection. Presenter: Jeff Johnson, Global Product Line Manager - Screws |
2010-07-29 |
Ball Screws 103 - Applications for Design Engineers (NA)
Part 3 of the Ball Screw series covers typical applications, design requirements and calculations, sizing and selection for X, Y and Z axes, and available online tools. Presenter: Jeff Johnson, Global Product Line Manager - Screws |
2009-10-14 |
Everything You Need to Know to Properly Size and Select Lead Screws for Your Linear Applications (NA)
Why are lead screws such a popular choice for precision linear applications? Learn not only their long list of benefits but how you can put these components to work for your design projects and applications. Presenter: Saurabh Khetan, Product Line Manager - Lead Screws, Thomson |
2020-07-20 |
First Look at the Thomson Glide Screw (NA)
Part linear bearing, part lead screw, the Glide Screw™ from Thomson combines the best features of these products into an easy to install, one-part solution. Every engineer’s objective is to eliminate parts, streamline the design, simplify installation and reduce the maintenance required – exactly what a Glide Screw™ does. You will learn: What is a glide screw? How does it work? How does it compare to other technologies? Presenter: Jeff Johnson, Global Product Line Manager - Screws |
2013-06-27 |
Designing Machines with Miniature Components - Linear Guidance Technology (Part 2) (NA)
As the demand for smaller machines grow, engineers are faced with the particular challenges miniaturization presents. Join Thomson for the second in a series of 3 mini webinars on designing machines with miniature components. This webinar will provide an overview of the key points to keep in mind when working with miniature linear guidance technology. Learn about linear guidance selection criteria and how to optimize a design at the component level. Presenters: Jonathan Wray, Bhavin Raval |
2014-04-30 |
Lifting Columns 101 - Basics for Design Engineers (NA)
Thomson lifting columns are self-supporting and height-adjustable lifting solutions in a compact, pre-aligned package, and are perfect for applications requiring telescopic motion. Learn how the smooth, quiet and fast operation of Thomson lifting columns can benefit your next design. Presenter: Kyle Thompson, Product Line Manager - Systems Group |
2012-08-22 |
What Can Actuator Electrification Do For Your Material Handling Automation?
Electric linear actuators are raising material handling to new heights. As digital transformation extends the scope of automation to more axes and electric linear actuators handle increasingly heavier loads, more material handling system designers are converting hydraulic and pneumatic motion control to electric, especially in new projects. What factors are driving this shift in technology preference? In this webinar, you'll learn:
Presenters: Travis Gilmer, Product Line Manager - Linear Actuators Scott Porter, Key Account Manager |
2023-11-29 |
Electric vs. Hydraulic Actuators: Which Solution is Best for Your Applications?
Are you using hydraulic cylinders for your machine designs simply because “that’s the way it’s always been done”? How often do you evaluate which actuator technology is the optimum choice for a given application? Hydraulic cylinders and electric actuators each provide benefits. The key is knowing which solution to use based on your application’s requirements. This webinar discusses typical application scenarios and consider the best actuator solution for each by comparing their design requirements: • Speed control • Parallel drive • Position feedback • Force feedback • Power on demand • Shock dampening • High power density Presenters: Anders Karlsson, Product Line Specialist - Linear Actuators |
2023-11-29 |
Compact, Smart & Tough: How the New Generation of Electric Actuators is Changing the Design Game
With advanced control capabilities, environmental resistance and strength that rivals linear components many times their size, select electric actuators are destined to be your go-to solution for many of your demanding applications.
Presenter: Travis Gilmer, Product Specialist - Linear Actuators |
2020-11-11 |
The Latest Smart Actuator Advancements
Do you want your linear motion design projects to remain on the cutting edge? Stay up to date with the latest advancements offered with today's smart linear actuators.
Presenter: Travis Gilmer, Product Specialist - Linear Actuators |
2020-10-01 |
How to Improve Shock Load Resistance & Power Density for Your Demanding Applications
Achieving more power and improved shock resistance in less space for your demanding applications isn't as difficult as you might think. Learn why self-contained electro-hydraulic linear actuators are becoming the popular solution for design engineers. Presenter: Travis Gilmer, Product Line Specialist - Linear Actuators |
2020-03-25 |
What's The Easiest Way To Size & Select Your Electric Linear Actuators? (NA)
Incorrect application of the technology is one of the most common and costly mistakes made when sizing linear actuators. Get it right the first time using a newly developed online tool that uses application-specific questions to quickly and easily guide you through the process. Presenters: Chad Carlberg, Product Line Manager - Industrial Linear Actuators + Travis Gilmer, Product Line Specialist - Industrial Linear Actuators |
2018-11-29 |
Building A Smarter Factory With Smart Actuators (NA)
Once smart actuation is introduced into your factory's automation process, the benefits are immediate and exponential. Increased flexibility, enhanced control capabilities, decreased energy usage, improved safety and ergonomics, and many more. Presenter: Chad Carlberg, Product Line Manager - Industrial Linear Actuators + Travis Gilmer, Product Line Specialist - Industrial Linear Actuators |
2018-10-17 |
How Linear Actuators Controlled Via Communication Buses Can Change The Way You Design Machines (NA)
Controlling a linear actuator over a network communication bus opens the door to breakthrough opportunities in machine design. More control, monitoring and feedback options can eliminate the need for separate controls. These options will also simplify design, diagnostic feedback and installation while reducing costs. Presenters: Chad Carlberg, Product Line Manager - Industrial Linear Actuators + Travis Gilmer, Product Line Specialist - Industrial Linear Actuators |
2023-11-29 |
The Best Applications for Smart Electromechanical Actuators (NA)
The number of applications utilizing smart actuators grows every day. It's no surprise given their capability to improve controllability, efficiency, diagnostics, performance and productivity. Presenters: Chad Carlberg, Product Line Manager - Industrial Linear Actuators + Travis Gilmer, Product Line Specialist - Industrial Linear Actuators |
2023-11-29 |
Why Converting From Hydraulic to Electric Actuators Will Be The Best Decision You Make This Year (NA)
By viewing this webinar, you will learn what electric actuators can do for your machines and your customers' applications; discover where opportunities lie for electric actuators to outperform hydraulic & other actuator types; and be able to determine which design projects are most ideal for actuator conversion. Presenters: Chad Carlberg, Product Line Manager - Industrial Linear Actuators + Travis Gilmer, Product Line Specialist - Industrial Linear Actuators |
2023-11-29 |
Catching Up With The Latest Trends In Electric Linear Actuators (NA)
In this webinar, you will learn about actuator trends such as synchronization, higher loads and many others; be able to determine which smart actuation features may be applicable for your next design projects; and realize if your current means of actuation is ideal for your machine designs. Presenter: Chad Carlberg, Product Line Manager - Industrial Linear Actuators + Travis Gilmer, Product Line Specialist - Industrial Linear Actuators |
2023-11-29 |
Advancements in Actuator Synchronization: How Your Applications Can Benefit (NA)
With this webinar, you will learn the many benefits of synchronization, the applications in which synchronization can be used, the technology behind synchronization and how to implement synchronization into your machine designs. Presenter: Chad Carlberg, Product Line Manager - Industrial Linear Actuators + Travis Gilmer, Product Line Specialist - Industrial Linear Actuators |
2023-11-29 |
How to Reduce Overall Systems Cost with Smart Actuation (NA)
Who doesn't like to save money? With the smart features integrated within select Thomson electromechanical actuators, not only can you take advantage of cutting-edge control capabilities, you will reduce overall system costs. Presenters: Chad Carlberg, Product Line Manager - Industrial Linear Actuators + Travis Gilmer, Product Line Specialist - Industrial Linear Actuators |
2023-11-29 |
Latest Trends in the Industrial Actuator Industry - Smart Onboard Electronics (NA)
Join us for an in-depth look at the latest technology developments in smart electric actuation. As the demand for more efficiency, flexibility, higher performance and tougher environmental protection grows, engineers are faced with the particular challenges modern machine design presents. This webinar will provide key points and features to keep in mind when considering electric vs. other actuation technology for an application design. Presenter: Chad Carlberg, Product Line Manager - Linear Actuators |
2023-11-29 |
What Makes it Tough? Environmental Protection for Electric Linear Actuators (NA)
Join us for an in-depth look at the latest trends in environmental protection and qualification testing as it relates to electric linear actuators. We will explain how IP ratings work and take you on a guided tour of the new Thomson Test Platform. Presenter: Chad Carlberg, Product Line Manager - Linear Actuators |
2023-11-29 |
Introduction to Thomson Electrak HD – Superior Performance Linear Actuator (NA)
Learn about latest developments in electric actuation technology and how these could affect your application designs. This webinar will provide an overview of the key points and features of Thomson's new Electrak HD linear actuator. Presenter: Chad Carlberg, Product Line Manager - Linear Actuators |
2023-11-29 |
Introduction to Next Generation Throttle Control Technology (NA)
Throttle control design presents engineers with a host of technical challenges. The Thomson Electrak Throttle actuator transforms throttle control through innovative design. Simplify installation and increase operator safety and productivity with the space-saving design and electromechanical interface, allowing engine speed controls to be placed in ergonomic positions. Presenter: Chuck Galloway, Product Specialist - Linear Actuators |
2023-11-29 |
Screw Jacks - Technical Specifications, Selection and Application Examples (NA)
This webinar will provide you practical advice on how to correctly size and specify screw jacks suitable for powerful lifting, tilting and positioning applications in the toughest environments. Presenter: Tobias Münch, Thomson Neff GmbH, Germany |
2023-11-29 |
Thomson Max Jac – Heavy Duty IP69K Electric Linear Actuator (NA)
The Max Jac® electric linear actuator is one of the most rugged and tough you can find today, anywhere. It is built to work well in mud, sand, slush, salt water, snow, heat, fertilizers, high pressure water jets and heavy vibration. Learn about the outstanding technical performance of the Max Jac actuator and learn how it can help you in the most highly demanding applications. Presenter: Al Wroblaski, Product Marketing Manager, Linear Actuators |
2023-11-29 |
Thomson WhisperTrak Electric Linear Actuator - Next Generation Actuator Technology for Design Engineers (NA)
This webinar is an introduction to the Thomson WhisperTrak™ electric linear actuator, the next generation actuator technology now available from Thomson. Includes an overview of the WhisperTrak technology; how the WhisperTrak fits into target applications; and a review of product specifications. Presenter: Hakan Persson, Product Line Director - Linear Actuators |
2023-11-29 |
Designing for Cold-Temperature Applications with Electric Actuators (EU)
Are there winter applications where electric actuators are the preferred solution? What design considerations should you keep in mind when using electric actuators in a cold environment? What advantages do electric linear actuators have over hydraulic and pneumatic systems in cold environments? Watch this 35-minute webinar recording, and you'll learn about typical cold-weather application scenarios and design considerations for optimising your electric actuator solution such as: • Low temperatures • Temperature variation • Moisture • Chemicals • Efficiency • High power density Presenters: Anders Karlsson, Product Line Specialist - Linear Actuators, Thomson Robert Johansson, Conversion Specialist - Thomson |
2023-11-30 |
Leverage Smart Online Selection Tools to Save Time and Optimize Your Design Solutions
Linear motion components such as bearings, shafts and rails are heavily utilized in many types of industrial machines, so the more that engineers can streamline component design, configuration and ordering, the more they can lower their production costs. New online selection tools, coupled with online libraries of pre-selected and tested component specifications, simplify integration across all machine design phases, reducing selection, configuration and ordering time to mere minutes, with shipment following as quickly as the next day. In this webinar, you'll learn:
Presenter: Curtis McCreight, Product Line Specialist, Linear Bearings & Guides, Thomson |
2023-11-29 |
How to Choose the Right Linear Bearing for Optimal Round Rail Performance and Cost
Round rail offers distinct cost and reliability advantages for certain applications, but maximizing those advantages depends on specifying the right bearing to minimize friction. Designers must often choose between plain bearings (or bushings) and ball bearings. And within each type, they will have more options that impact price, performance, maintainability and durability. Understanding these options early in the design cycle will optimize the performance and cost of the linear motion application.
Presenter: Pablo Olachea, Product Line Specialist - Linear Bearings & Guides, Thomson |
2023-11-29 |
The Choice is Yours: Round vs. Square Rail in Extreme Environments
Before specifying and installing a round or square linear guide rail into your design, it is vital that you understand the key differences between the two technologies and how the application environment will impact performance and life.
Presenter: Lindsey Brimage, Product Line Specialist - Linear Bearings and Guides |
2023-11-29 |
Shaft Selection Considerations for Your Next Linear Motion System (NA)
Maximize the performance and life of your linear motion systems by knowledgeably choosing the optimal shafting. All it takes is becoming familiar with a few key considerations. Presenter: Eric Schultz, Product Line Specialist - Linear Bearings & Guides |
2023-11-29 |
Round vs Square - Linear Guide Rail Basics (NA)
What is the difference between round rail and square rail? How do you know which one is more appropriate for a given application? How do you size them? Learn the basics of linear guide technology and how to size them for your next application. Plus - get a guided tour through the new online Linear Guide Component Tool. Presenter: Prateek Sabharwal |
2023-11-29 |
Linear Bearings and Guides - Basics for Design Engineers (NA)
In this webinar, you will learn: Linear Bearings & Guides Basics; Overview of Linear Motion Guidance technologies and features; Key Linear Motion Considerations / Parameters; Thomson Family Overview; Features and Benefits of Round Rail and Profile Rail Products; Linear Bearings & Guides Sizing & Selection Process; and Bearing Maintenance Overview. Presenter: Jamie Stockton |
2023-11-29 |
Preventing Costly Machine Failure with an Optimized Linear Bearing Maintenance Plan (NA)
Failure to develop a linear bearing maintenance plan can cost thousands in unplanned downtime and machine damage. This webinar will teach you how to spot potential bearing failure and how to develop an action plan to prevent it.
|
2023-11-29 |
Linear Bearings and Guides - Design Applications (NA)
In this webinar, you will learn: Linear Bearing Types, Typical Applications, Design Considerations, Application Requirements, Optional Features, and Design Calculations. Presenter: Ryan Thomas |
2023-11-29 |
Designing Machines with Miniature Components - Systems and Brakes Technology (Part 3) (NA)
As the demand for smaller machines grow, engineers are faced with the particular challenges miniaturization presents. Join Thomson for the third in a series of 3 mini webinars on designing machines with miniature components. This webinar will provide an overview of the key points to keep in mind when working with miniature systems and brake technology. Learn about systems and brake selection criteria and how to optimize a design at the component level. Presenters: Kyle Thompson, Product Line Manager - Systems Group and John Pieri, Sr. Product Line Manager Deltran Clutches and Brakes |
2023-11-29 |
Introduction to Wheel-Guided Linear Units (NA)
Belt-driven, wheel-guided linear units are ideal for applications where speed and/or stiffness or critical. This would include any application where throughput is critical such as packaging, filling and dispensing, material handling, or general factory automation. The webinar will include a brief overview of wheel-guided technology and product options; a review of WH unit applications; and the Thomson web tools for sizing and selection. Presenter: Kyle Thompson, Product Manager |
2023-11-29 |
Linear Units - Applications and Selection via Decision Tree (NA)
Overwhelmed by all the variables that influence the selection of a linear motion system? Not sure where to begin when trying to select the best linear unit for your application? Get a step-by-step walk through of a unique decision-tree approach to selecting the right linear unit. This webinar will break down the selection process into an easy-to-follow process that will simplify your selection of linear units. Presenter: Niklas Sjöström, Product Line Manager - Systems Group Emea & Asia |
2023-11-29 |
Sizing and Selection of Linear Systems - Intro to Linear Motioneering 2.0 (NA)
Save time and optimize your machine design with specialized online tools for design engineers. Find out what is new in Linear Motioneering 2.0 and see what other online tools are available from Thomson. From 2D/3D modeling to sizing and selection, there are a number of free online tools that can speed up the design process while serving as a guide to a streamlined, efficient design.
|
2023-11-29 |
How to Deliver Speed, Power & Durability to Your Machine Designs with Precision Linear Actuators
Do your linear motion designs require more speed? Increased load capacity? Or both with a high or continuous duty cycle? If you haven't already been specifying precision linear actuators, it is time you learned more about the many advantages they can deliver to your machine designs. These electric-driven solutions combine durability, performance and ease of use for a wide range of applications. This webinar explores the many features and benefits of these actuators, and looks at why designers are finding it easier than ever to make the move to electric from other technologies such as pneumatic and hydraulic systems. Presenter: Anders Karlsson, Product Line Specialist - Linear Actuators, Thomson |
2023-11-29 |
Introduction to Thomson PC Series Motor ID Selection Tool (NA)
Easily select the correct RediMount Motor ID when ordering a PC Series actuator with the new Thomson PC Series Motor ID Selection Tool. Using the tool, either directly select your preferred motor from the pull down menu, or manually enter the motor dimensions to identify the appropriate Thomson RediMount for the PC Series actuator. This tool provides confidence that your motor is the proper size for the PC Series actuator and you have the correct RediMount motor ID to populate in the PC Series ordering key. Presenter: Niklas Sjöström, Product Line Manager - Systems Group Emea & Asia |
2023-11-29 |
Introduction to PC Series Calculation Tool (NA)
This is an introductory video to the PC Series calculation tool 2014. Presenter: Niklas Sjöström, Product Line Manager - Systems Group Emea & Asia |
2023-11-29 |
PC Series: Replace Pneumatics with Electric Actuators (NA)
Next generation machines and equipment need to be more compact while delivering higher performance and more flexibility. Making the change from pneumatic cylinders to electric actuators can simplify your design and deliver savings at the same time. In this webinar learn why to use PC Series actuators over pneumatic cylinders; key Features and benefits; technical data and performance curves; application examples; and how to select the right product and ordering information. Presenter: James Marek, Business Unit Director, Linear Systems |
2023-11-29 |
Precision Linear Actuators 101 - Basics for Design Engineers (NA)
This webinar is a basic introduction to precision linear actuators. You will learn: What is a Precision Linear Actuator (PLA); Typical Applications; and Sizing & Selection. Presenter: Kyle Thompson, Associate Product Line Manager – Linear Systems |
2023-11-29 |
Precision Linear Actuators 201 - Troubleshooting for Design Engineers (NA)
The webinar has been designed to give you deeper technical insight on Precision Linear Actuators (PLA), including concrete calculation examples enabling you to optimize PLAs in your application to fit your exact needs. Learn how to select the right PLA for your motion control application.
|
2023-11-29 |
Profile Rail for Automation Applications (NA)
In this webinar, you will learn the features and benefits of 400 Series profile rails and get an overview of technical specifications. Presenter: Tom Dwyer |
2023-11-29 |
How to Choose the Right Screw Jack for Your High-Load Applications
With the capability of handling loads up to 100 tons, screw jacks have made a name for themselves when it comes to designing for high-load, linear motion applications. However, determining whether a machine screw jack or ball screw jack is the right fit can be difficult. Each delivers key benefits depending on the application parameters. This webinar will examine key design considerations as they apply to both screw jack types to help you better and more quickly determine which is more ideal for your application. • The key features and benefits of machine and ball screw jacks. • The major differences between these two types of screw jacks. • The application parameters designers need to consider when choosing between machine and ball screw jacks. • How to choose the right screw jack for your linear motion designs. Presenter: Mitch Katona, Product Line Specialist, Thomson Industries, Inc. |
2023-11-29 |
Screw Jacks – The Powerful Linear Component You Never Knew You Needed
Add a new design option to your precision linear motion toolbox. Screw jacks offer your applications a host of benefits, including power, reliability, precision and flexibility. Presenters: Markus Brändle, Product Line Specialist – Screws, Screw Jacks and LB&G, Thomson Gerardin Fotso, Application Engineer – Screw Jacks, Thomson |
2023-11-29 |
Introduction to the Motorized Lead Screw (NA)
Motorized Lead Screws from Thomson combine a hybrid stepper motor and a precision lead screw together in one compact envelope. Learn about the new patent-pending Taper-Lock technology for quick decoupling and secure, properly aligned connections as well as other advantages over traditional solutions that make the end product smaller, stronger, quieter, and more efficient. Presenter: Jeff Johnson, Global Product Line Manager - Screws |
2023-11-29 |
How to Simplify the Ball Screw Sizing & Selection Process (EU)
The process of sizing and selecting ball screws can be a long and tedious one in which there's a significant risk of having to start from scratch due to misapplication. Luckily, there's online tools at your disposal that go to great lengths to provide reassurance that you're choosing the optimal solution for your design or application. This webinar will explore the many features and benefits of a newly released online sizing and selection tool. Watch this 30-minute presentation, and you'll learn:
Presenter: Markus Brändle, Product Line Specialist – Screws, LB&G, Screw Jacks, Thomson |
2023-11-30 |
How To Optimize Machine Designs With Customized Ball Screws (EU)
It’s not uncommon when designing for linear motion applications that a standard ball screw or nut simply won't fit your requirements. In these instances, working with a manufacturer on a customized ball screw assembly can deliver you the “just-right” solution. Watch this 25-minute webinar recording, and you'll learn:
Presenter: Markus Brändle, Product Line Specialist – Screws, LB&G, Screw Jacks, Thomson |
2023-11-30 |
Live From The Factory Floor: Save Money With Expert Ball Screw Refurbishment (EU)
When a machine goes down due to a faulty ball screw, prompt action is required in order to keep your business running. The acquisition of a replacement ball screw can be a hassle, time-consuming, and accompanied by high investment costs that most likely were not foreseen or planned. There may be a better solution. Did you know that worn or damaged ball screws can often be repaired with the right expert knowledge? Learn more about this service by joining our webinar, which will be broadcasted LIVE from the service department of our ball screw manufacturing facility – a unique experience that you will not want to miss! Agenda: • Examples of ball screw failures • Key benefits of ball screw repairs, including cost savings • Scope of service, capabilities and expertise • Process flow for repairs • How to change the nut direction Gain insights from Thomson ball screw repair experts to assure long life and smooth running ball screw assembly systems for less machine downtime. Presenters: Markus Brändle, Product Line Specialist – Thomson Screws, Screw Jacks and Linear Bearings & Guides Ismayil Zeren, Thomson Service Department Manager |
2023-11-30 |
High-load Ball Screws: How to Maximize Load Capacity, Lifecycle and Compactness of Your Linear Motion Designs (EU)
If you need to actuate a 500 kN axial load along a 1,500 mm stroke, do you use a roller screw or a ball screw? If you instinctively said roller screw, you may not be familiar with high-load ball screws as an economical and simplified alternative. Check out this 30-minute webinar, and you'll learn all about high-load ball screws:
Any new application requires careful analysis of product performance, life and cost. Especially those that take on larger loads. Learn why you should be considering a high-load ball screw over standard ball screws for your next high-load, compact application. Presenter: Markus Brändle, Product Line Specialist – Screws, Screw Jacks and LB&G, Thomson Neff Industries, Germany |
2023-11-30 |
Considerations and Calculations for Choosing the Right Ball Screw for Your Application (EU)
From all the thousands of possible choices, how can you quickly and confidently size and select the optimal ball screw solution for your linear motion application? Check out this 45-minute webinar:
Introduction to Ball Screws • Basic Definitions • Application Examples • Calculations & Solutions
Design Application – Standard • What is standard? • Using standard engineering equations • Selecting the right product
Design Application – Custom Derivative • What is custom? • Customizing a ball screw • Selecting the right product
Learn more about the considerations and calculations that are essential for choosing the just-right ball screw. Gain confidence when sizing and selecting a ball screw to match your application requirements.
Presenters:
|
2023-11-30 |
Designing Machines with Miniature Components Part 1 - Miniature Screw Technology (EU)
As the demand for smaller machines grows, engineers are faced with the particular challenges miniaturization presents. Join Thomson for the first in a series of 3 mini webinars on designing machines with miniature components. This webinar will provide an overview of the key points to keep in mind when working with miniature screw technology.
Presenter(s): Tobias Münch, Thomson Neff GmbH, Germany |
2023-11-30 |
Sizing & Selecting Ball Screw Drives for Standard and Custom Applications (EU)
From all the thousands of possible choices, how can you quickly and confidently size and select the optimal ball screw solution for your linear motion application?
Presenter(s): Jeff Johnson, Global Product Line Manager - Screws |
2023-11-30 |
First Look - NEW Thomson Glide Screw™ (EU)
Part linear bearing, part lead screw, the Thomson Glide Screw™ combines the best features of these products into an easy to install, one-part solution. The patent-pending Glide Screw™ brings high performance, fast installation and reduced complexity in a small package... Outline of Webinar:
Presenter(s): Jeff Johnson, Global Product Line Manager - Screws |
2023-11-30 |
Lifting Columns 101: Basics for Design Engineers (EU)
Get a first-look at the New Thomson LC-Series Lifting Columns. Self-supporting and height adjustable lifting solutions in a compact, pre-aligned package, perfect for medical and ergonomic applications, or any others requiring telescopic motion... What you learn in this Webinar:
Presenter(s): Anders Karlsson, Product Line Specialist Linear Actuators at Thomson in Sweden |
2023-11-30 |
What can actuator electrification do for your material handling automation? (EU)
Electric linear actuators are raising material handling to new heights. As digital transformation extends the scope of automation to more axes and electric linear actuators handle increasingly heavier loads, more material handling system designers are converting hydraulic and pneumatic motion control to electric, especially in new projects. What factors are driving this shift in technology preference? The key factors to consider for automating material handling motion sequences. New electric actuator advancements ideal for material handling automation applications, including:
How to determine if your investment in electrification is paying off. Presenters: Anders Karlsson, Product Manager - Linear Actuators, Thomson Robert Johansson, Industry Manager - Thomson |
2023-11-30 |
How sustainable is your linear motion solution? (EU)
By now, you're most likely already aware of the many design and application benefits you can realize by converting from hydraulic to electric. But do you know what impact this conversion can have on the sustainability and total cost of ownership of your applications? The latest generation of electric linear actuators is revolutionizing linear motion designs with groundbreaking strength, smarts and sturdiness, and is opening the door to countless new application opportunities. Watch this 36-minute webinar recording. We discuss typical scenarios and cast light on these topics:
Presenters: Anders Karlsson, Product Line Specialist - Linear Actuators, Thomson Robert Johansson, Conversion Specialist - Thomson |
2023-11-30 |
Have You Seen What Electric Linear Actuators Can Do Now? (EU)
Electric linear actuators have come a long way since their origin as basic, slow, medium load pushing-and-pulling devices more than a half century ago. Protection against the elements has greatly improved, integrated controls have added intelligence to their functionality, and life, reliability and performance have all steadily improved. As of today, the next generation of electric linear actuators have taken an evolutionary leap that ushers this technology into a realm once ruled by hydraulic systems. Watch this 40-minute webinar recording, and learn about:
Load handling up to 25,000 N. Duty cycle up to 100%. Strokes up to 1200 mm. The list of impressive features and benefits for some of today’s electric linear actuators seems endless. Which of your applications can these actuators improve? Presenters: Anders Karlsson, Product Line Specialist - Linear Actuators, Thomson Robert Johansson, Conversion Specialist - Thomson |
2023-11-30 |
Electric vs. Hydraulic Actuators: Which Solution Wins for Your Applications? (EU)
Are you using hydraulic cylinders for your machine designs simply because “that’s the way it’s always been done”? How often do you evaluate which actuator technology is the optimum choice for a given application? Hydraulic cylinders and electric actuators each provide benefits. The key is knowing which solution to use based on your application’s requirements. Watch this 35-minute webinar recording. We'll discuss typical application scenarios and consider the best actuator solution for each by comparing their design requirements:
Presenters: |
2023-11-30 |
Keep it Simple - A Hydraulic-to-Electric Conversion Overview (EU)
The decades-old keep-it-simple principle still rings true today – simplicity leads to better understanding and easier use of your application. This is especially true when it comes to electric linear actuators, which offer your linear motion designs a host of benefits when compared to hydraulic cylinders. These advantages include a smaller footprint, easier installation, better control and static load handling, higher accuracy, less maintenance, lower overall cost, and a cleaner, safer environment. Watch this 48-minute presentation, and you'll learn:
Presenter: Anders Karlsson, Product Line Specialist EMEA – Linear Actuators, Thomson in Sweden |
2023-12-01 |
How to Achieve Optimal Application Performance with the Latest Electric Actuator Advancements (EU)
Thomson electric linear actuators are fully featured and ideal for numerous applications. Therefore, knowing about their latest technology advancements is paramount in taking full advantage of their performance without overcomplicating or overdesigning a linear motion solution. Watch this 38-minute presentation, and you'll learn:
Presenter: Anders Karlsson, Product Line Specialist EMEA – Linear Actuators, Thomson in Sweden |
2023-12-01 |
Electrak® LL linear actuators: Long life at high-duty cycle in harsh environments (EU)
The new Thomson Electrak LL smart electric linear actuator was specially designed to ensure long and trouble-free operation in the toughest applications. Even by Thomson standards, Electrak LL stands out in this respect, and it will keep working where most other electric actuators fail. This advantage is especially true for industrial applications where equipment is often put to work around the clock and long service life is expected. This webinar covers the Electrak LL’s vast capabilities, including the latest advancements to help you meet even the strictest environmental demands. Watch the recording Join us for this 40-minute presentation, and you'll learn:
Presenter: Anders Karlsson, Product Line Specialist – Linear Actuators, Thomson |
2023-12-01 |
The Latest Smart Actuator Advancements (EU)
As the demand for sophisticated, easily controlled industrial machinery and devices continues to grow, the technology integrated into individual components must match their innovation in order to remain viable. This especially rings true with electric linear actuators, which are integral to countless heavy duty applications across industries. This webinar will cover the latest advancements you can find available with today's smart linear actuators, including position feedback, condition monitoring, CANopen industrial networking protocol, brushless motor technology, expanded input voltage options and many more. Watch this 30-minute event, and you'll learn:
Do you want your linear motion design projects to remain on the cutting edge? Stay up to date with the latest advancements offered with today's smart linear actuators. Presenter: Anders Karlsson, Product Line Specialist – Linear Actuators, Thomson |
2023-12-01 |
Strong, Sturdy, Smart & Compact: Meet the New Electrak MD Electromechanical Actuator (EU)
With its advanced control capabilities, environmental resistance and strength that rivals actuators many times its size, the new Electrak MD is destined to be your go-to solution for many of your customers' applications. Presenter: Anders Karlsson, Product Line Specialist - Linear Actuators |
2023-12-01 |
Quick and Easy Sizing & Selection of the Optimal Linear Actuator Solution using New Online Tools (EU)
This is the third of our four-part series of linear actuator webinars, and we will explore the new Thomson online tools and how they can help you quickly and easily size and select the optimal linear actuator solution. Check out this 30-minute webinar recording:
When researching electric linear actuators for your machine designs, choosing models of the wrong size, load capacity or other key capabilities can lead to costly downtimes and frustration. Reviewing spec sheets or product webpages gets you only so close to the right match. These online tools tap into the extensive application engineering knowledge base of Thomson experts, helping you avoid costly, time-consuming misapplications. Presenter: Anders Karlsson, Product Line Specialist – Linear Actuators, Thomson Tollo, Sweden |
2023-12-01 |
Smart Linear Actuator Features, Benefits and Application Examples (EU)
This is the second of our four-part series of linear actuator webinars, and we will explore the smart features of our electromechanical linear actuators, their benefits and applications:
Explore the smart onboard control features offered with the actuator portfolio from Thomson. Gain insights and details about the latest trends in actuator technology. |
2023-12-01 |
Linear Actuator Training Series - Part 1: Warner Linear B-Track & H-Track (EU)
This is the first of our four-part series of linear actuator webinars, and we will explore the specifications, features, benefits and applications of our Warner Linear B-Track and H-Track linear actuators. Check out this 30-minute webinar:
Presenter: Anders Karlsson, Product Line Specialist Linear Actuators at Thomson in Sweden |
2023-12-01 |
What's The Easiest Way To Size & Select Your Electric Linear Actuators? (EU)
When researching electric linear actuators for your machine designs, choosing models of the wrong size, load capacity or other key capabilities can lead to costly downtimes, frustrated customers and a poor perception of your business. Reviewing spec sheets or product webpages gets you only so close to the right match, and sometimes, you prefer to go your own route vs. consult with a manufacturer's application engineers. In this webinar, the sixth and final in a series focusing on smart actuators, we will explore a newly developed, self-guided online tool that incorporates the expertise of engineers to allow designers to quickly and easily size and select the proper actuators for their machines:
Presenter(s): Anders Karlsson, Product Line Specialist Linear Actuators at Thomson in Sweden |
2023-12-01 |
Building a Smarter Factory With Smart Actuators (EU)
Due in large part to their integration of onboard electronics, smart electromechanical actuators are increasingly finding their way into applications that were once dominated by pneumatic and hydraulic systems. This has been evident in factories across the world, where automation applications have been taking advantage of enhanced control functions such as switching, position feedback and system diagnostics, as well as PCBs that enable communication between remote networks. In this webinar, the fifth in a series of six focusing on smart actuators, we will look closely at the smart actuator technologies helping factories become interconnected and specific factory applications that employ these advanced components. In this 30-minute webinar you will:
Presenter(s): Anders Karlsson, Product Line Specialist Linear Actuators at Thomson in Sweden |
2023-12-01 |
How Linear Actuators Controlled Via Communication Buses Can Change The Way You Design Machines (EU)
Controlling a linear actuator over a network communication bus opens the door to breakthrough opportunities in machine design. More control, monitoring and feedback options can eliminate the need for separate controls. These options will also simplify design, diagnostic feedback and installation while reducing costs. In this webinar, the fourth in a series of six focusing on smart actuators, we will review communication bus options for linear actuators, look at application examples, and explore the many benefits, including real-time feedback and system-wide control congruency. Presenter(s): Anders Karlsson, Product Line Specialist Linear Actuators at Thomson in Sweden |
2023-12-01 |
The Best Applications For Smart Electromechanical Actuators (EU)
Smart electromechanical actuators are increasingly finding their way into markets and applications that were once dominated by pneumatic and hydraulic systems. The mobile off-highway vehicle market was among the first to deploy electric actuators for enhanced control and automation capabilities available in the field. However, other industries have begun to realize the many benefits of smart actuation. In this webinar, the third in a series of six focusing on smart actuators, these markets and applications will be closely examined to uncover why they make such a perfect fit for electric actuators featuring onboard controls. Watch this 30-minute webinar recording and you will:
Presenter(s): Anders Karlsson, Product Line Specialist Linear Actuators at Thomson in Sweden |
2023-12-01 |
Latest Trends In Electric Linear Actuators (EU)
The capabilities of smart linear actuators continue to expand in response to the growing need to adapt to Industry 4.0. These new advancements, which contribute to the actuators' ability to enhance controllability and communications, continue to reshape how machine designers approach their work. In this webinar, the first in a series of six focusing on smart actuators, these latest trends in electric linear actuators and more will be detailed. This 30-minute webinar from 26 April 2018 covers:
Presenter(s): Anders Karlsson, Product Line Specialist Linear Actuators at Thomson in Sweden |
2023-12-01 |
How to benefit from new features in actuator technology (EU)
Presenter(s): Anders Karlsson, Product Line Specialist Linear Actuators at Thomson in Sweden |
2023-12-01 |
Rethinking Machine Design - Converting From Hydraulic to Electromechanical Actuation (EU)
No matter your market or application, you've most likely experienced some drawbacks of hydraulic actuators. Rest assured that a simple, affordable and long-term solution exists. Electromechanical linear actuators provide a smaller footprint, simpler installation, better control and static load handling, higher accuracy, and less maintenance, mess, noise, and overall system cost. In this webinar, the second in a series of six focusing on smart actuators, these benefits will be explored as well as applications best suited for hydraulic-to-electromechanical conversion. Listen to this 30-minute webinar and you will:
Presenter(s): Anders Karlsson, Product Line Specialist Linear Actuators at Thomson in Sweden |
2023-12-01 |
Smart Advancements in Industrial Linear Actuation (EU)
This presentation shows how the technology behind industrial linear actuation has been adapting to Industry 4.0, thereby introducing the “smart factory” and reshaping how machine designers approach their work. Watch this 45-minute webinar recording from November 21, 2017, and you will:
Presenter(s): Anders Karlsson, Product Line Specialist Linear Actuators at Thomson in Sweden |
2023-12-01 |
Trends in Industrial Linear Actuators: Smart Onboard Electronics for Factory Automation, Material Handling and MOH (EU)
Get an in-depth look at smart electromechanical actuation. Discover:
Presenter(s): Anders Karlsson, Product Line Specialist Linear Actuators at Thomson in Sweden |
2023-12-01 |
What makes it tough - Environmental Protection for Electric Linear Actuators (EU)
Join us for an in-depth look at the latest trends in environmental protection and qualification testing as it relates to electric linear actuators. We will explain how IP ratings work and take you on a guided tour of the new Thomson Test Platform. In this 45-minute session, we'll cover:
Presenter(s): Anders Karlsson, Product Line Specialist Linear Actuators at Thomson in Sweden |
2023-12-01 |
Latest Trends in the Industrial Actuator Industry - Smart Onboard Electronics (EU)
Join us for an in-depth look at smart electric actuation, learn about the superior features of the Electrak HD, and how built-in electronics make linear actuators safer and smarter and open exciting new possibilities for the integration of electromechanical actuators into agricultural, construction, railroad and mobile-off-highway applications.
Presenter(s): Anders Karlsson, Product Line Specialist Linear Actuators at Thomson in Sweden |
2023-12-01 |
Introduction to Thomson‘s Electrak® HD – Superior Performance Linear Actuator (EU)
Join us for a first look at Thomson's NEW Electrak HD linear actuator. Learn about the latest trends and developments of electric actuation technology, about the superior features of the Electrak HD, and how this new electric actuator expands opportunities for hydraulic conversion. Presenter(s): Anders Karlsson, Product Line Specialist Linear Actuators at Thomson in Sweden |
2023-12-01 |
Thomson Max Jac – Heavy Duty IP69K Electric Linear Actuator (EU)
The Max Jac® electric linear actuator is one of the most rugged and tough you can find today, anywhere. It is built to work well in mud, sand, slush, salt water, snow, heat, fertilizers, high pressure water jets and heavy vibration. Learn about the outstanding technical performance of the Max Jac actuator and learn how it can help you in the most highly demanding applications. Presenter(s): Al Wroblaski, Product Marketing Manager, Linear Actuators |
2023-12-01 |
Designing Machines with Miniature Components Part 3 - Systems and Brakes Technology (EU)
As the demand for smaller machines grows, engineers are faced with the particular challenges miniaturization presents. Join Thomson for the last in a series of 3 mini webinars on designing machines with miniature components. This webinar will provide an overview of the key points to keep in mind when working with miniature systems and brakes technology.
Presenter(s): Kyle Thompson, Product Line Manager - Systems Group and John Pieri, Sr. Product Line Manager Deltran Clutches and Brakes |
2023-12-01 |
Linear Units 103 - Applications and Selection via Decision Tree (EU)
Overwhelmed by all the variables that influence the selection of a linear motion system? Not sure where to begin when trying to select the best linear unit for your application? Get a step-by-step walk through of a unique decision-tree approach to selecting the right linear unit. This webinar will break down the selection process into an easy-to-follow process that will simplify your selection of linear units. Presenter(s): Niklas Sjöström, Product Line Manager - Systems Group Emea & Asia |
2023-12-01 |
Improve Efficiency and Control by Electrifying Your High Duty Cycle Applications (EU)
In recent years, factory automation equipment has experienced an increase in the use of electric rod style actuators, while fewer hydraulic and pneumatic cylinders are being employed. Numerous factors are driving this conversion but most significant is the growing need for improved energy efficiency, reliability and controllability, and reduced maintenance. Watch this 30-minute expert talk, and you'll learn:
Presenters: |
2023-12-01 |
Gear up for Next Gen Motion Control with Compact Electric Actuators (EU)
As the market drives demand for high-productivity solutions, shorter changeover times, increased reliability and energy savings, and reduced maintenance and operating costs, more designers and end users are migrating to electric actuators over pneumatic options. For machinery that requires sophisticated motion control, electric actuators have traditionally been the go-to choice. However, even simpler linear motion applications can benefit from these actuators based on their lack of maintenance, higher energy savings and cleaner operation. Watch this 30-minute webinar recording, and you'll learn:
Presenter: Anders Karlsson, Product Line Specialist - Linear Actuators, Thomson |
2023-12-01 |
How to Deliver Speed, Power & Durability to Your Machine Designs with Precision Linear Actuators (EU)
Do your linear motion designs require more speed? Increased load capacity? Or both with a high or continuous duty cycle? If you haven't already been specifying precision linear actuators (PLAs), it is time you learned more about the many advantages they can deliver to your machine designs. These electric-driven solutions combine durability, performance and ease of use for a wide range of applications. This webinar explores the many features and benefits of these actuators, and look at why designers are finding it easier than ever to make the move to electric from other technologies such as pneumatic and hydraulic systems. Watch this 30-minute presentation, and you'll learn:
Presenter: Anders Karlsson, Product Line Specialist - Linear Actuators, Thomson |
2023-12-01 |
Quick and Easy Sizing & Selection of PC-Series Precision Linear Actuators (EU)
Are you ready to achieve greater performance and cost benefits with Thomson PC Series actuators? These are ideal for high duty cycle factory automation applications as well as conversion from pneumatic to electric actuation. Watch this webinar recording for a step-by-step walk-through of our new selection and configuration tool. In only 30 minutes, you will learn how to:
Presenter(s): Niklas Sjöström + Alexander Schollin, Thomson Industries, Sweden |
2023-12-01 |
Optimize Your Application With Electric Linear Actuators 102 - Sizing & Selecting (EU)
Thomson’s PC Series is leading the way by providing one of the most compact and powerful electromechanical linear actuator series. Get to know why and join this webinar which will cover:
Presenter(s): Niklas Sjöström, Product Line Manager, Systems Group EMEA & Asia |
2023-12-01 |
Pneumatic to Electric Conversion Made Simple 101 (EU)
Next generation machines and equipment need to be more compact while delivering higher performance and more flexibility. Making the change from pneumatic cylinders to electric actuators can simplify your design and deliver savings at the same time. Learn in this Webinar:
Presenter(s): Niklas Sjöström, Product Line Manager Systems EU |
2023-12-01 |
Introduction to Thomson PC-Series Motor ID tool (EU)
In this introductary video you'll get an explanation on how to easily obtain the right Motor ID that's part of the PC-Series ordering key. Once chosen a Motor type, you'll also see an overview to which sizes and types of PC-Series models the Motor will fit. Presenter(s): Niklas Sjöström, Product Line Specialist for PLAs at Thomson in Sweden |
2023-12-01 |
NEW! Thomson PC-Series - Replace Pneumatics with Electric Actuators (EU)
Learn why Thomson’s new PC-Series actuators are the best option for replacing pneumatics. Next generation machines and equipment need to be more compact while delivering higher performance and more flexibility. Making the change from pneumatic cylinders to electric actuators can simplify your design and deliver savings at the same time. Learn in this Webinar:
Presenter(s): Anders Trygg, Product Line Manager + Niklas Sjöström, Product Line Specialist |
2023-12-01 |
Screw Jacks 102 - Technical Specifications, Selection and Application Examples (EU)
This webinar will provide you practical advice on how to correctly size and specify screw jacks suitable for powerful lifting, tilting and positioning applications in the toughest environments.
|
2023-12-01 |
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].