Zum Inhalt springen Zur Navigation springen

T09-B3220MR063-12

Motor not included, T90, Direct Drive, Inline, 400 mm Stroke, No Brake, 20000 N

T09-B3220MR073-92

Motor not included, T90, Direct Drive, Inline, 500 mm Stroke, No Brake, 20000 N

T09-B3220MR075-32

Motor not included, T90, Direct Drive, Inline, 520 mm Stroke, No Brake, 20000 N

T09-B3220MR078-57

Motor not included, T90, Direct Drive, Inline, 550 mm Stroke, No Brake, 20000 N

T09-B3220MR080-47

Motor not included, T90, Direct Drive, Inline, 570 mm Stroke, No Brake, 20000 N

T09-B3220MR093-42

Motor not included, T90, Direct Drive, Inline, 700 mm Stroke, No Brake, 20000 N

T09-B3220MR099+S1-95

Motor not included, T90, Direct Drive, Inline, 760 mm Stroke, No Brake, 20000 N

T09-B3220MR130-43

Motor not included, T90, Direct Drive, Inline, 1070 mm Stroke, No Brake, 20000 N

T13-B4010MS040-77

Motor not included, T130, Direct Drive, Inline, 107 mm Stroke, No Brake, 40000 N

T13-B4010MS045-32

Motor not included, T130, Direct Drive, Inline, 157 mm Stroke, No Brake, 40000 N

T13-B4010MS050-47

Motor not included, T130, Direct Drive, Inline, 207 mm Stroke, No Brake, 40000 N

T13-B4010MS053-62

Motor not included, T130, Direct Drive, Inline, 237 mm Stroke, No Brake, 40000 N

T13-B4010MS055-02

Motor not included, T130, Direct Drive, Inline, 257 mm Stroke, No Brake, 40000 N

T13-B4010MS060-27

Motor not included, T130, Direct Drive, Inline, 307 mm Stroke, No Brake, 40000 N

T13-B4010MS062-77

Motor not included, T130, Direct Drive, Inline, 327 mm Stroke, No Brake, 40000 N

T13-B4010MS067-22

Motor not included, T130, Direct Drive, Inline, 377 mm Stroke, No Brake, 40000 N

T13-B4010MS075-62

Motor not included, T130, Direct Drive, Inline, 457 mm Stroke, No Brake, 40000 N

T13-B4010MS080-77

Motor not included, T130, Direct Drive, Inline, 507 mm Stroke, No Brake, 40000 N

T13-B4010MS090-57

Motor not included, T130, Direct Drive, Inline, 607 mm Stroke, No Brake, 40000 N

T13-B4010MS090-S1

Motor not included, T130, Direct Drive, Inline, 607 mm Stroke, No Brake, 40000 N

T13-B4010MS100-43

Motor not included, T130, Direct Drive, Inline, 707 mm Stroke, No Brake, 40000 N

T13-B4010MS110-13

Motor not included, T130, Direct Drive, Inline, 807 mm Stroke, No Brake, 40000 N

T13-B4010MS111-98

Motor not included, T130, Direct Drive, Inline, 817 mm Stroke, No Brake, 40000 N

T13-B4010MS130-73

Motor not included, T130, Direct Drive, Inline, 1007 mm Stroke, No Brake, 40000 N

T13-B4010MS150-23

Motor not included, T130, Direct Drive, Inline, 1207 mm Stroke, No Brake, 40000 N

T13-B4010MS180-53

Motor not included, T130, Direct Drive, Inline, 1507 mm Stroke, No Brake, 40000 N

T13-B4010MS196-63

Motor not included, T130, Direct Drive, Inline, 1667 mm Stroke, No Brake, 40000 N

T13-B4010MS213-15

Motor not included, T130, Direct Drive, Inline, 1837 mm Stroke, No Brake, 40000 N

T13-B4010MS230-50

Motor not included, T130, Direct Drive, Inline, 2007 mm Stroke, No Brake, 40000 N

T13-B4010MT040-62

Motor not included, T130, Direct Drive, Inline, 107 mm Stroke, No Brake, 40000 N

T13-B4010MT055S1

Motor not included, T130, Direct Drive, Inline, 257 mm Stroke, No Brake, 40000 N

T13-B4010MT080-62

Motor not included, T130, Direct Drive, Inline, 507 mm Stroke, No Brake, 40000 N

T13-B4010MT105-93

Motor not included, T130, Direct Drive, Inline, 757 mm Stroke, No Brake, 40000 N

T13-B4010MU060-06

Motor not included, T130, Direct Drive, Inline, 307 mm Stroke, No Brake, 40000 N

T13-B4010MU075-41

Motor not included, T130, Direct Drive, Inline, 457 mm Stroke, No Brake, 40000 N

T13-B4010MU080-56

Motor not included, T130, Direct Drive, Inline, 507 mm Stroke, No Brake, 40000 N

T13-B4010MU110-92

Motor not included, T130, Direct Drive, Inline, 807 mm Stroke, No Brake, 40000 N

T13-B4020MS040+S1-27

Motor not included, T130, Direct Drive, Inline, 107 mm Stroke, No Brake, 35000 N

T13-B4020MS045-62

Motor not included, T130, Direct Drive, Inline, 157 mm Stroke, No Brake, 35000 N

T13-B4020MS049-52

Motor not included, T130, Direct Drive, Inline, 197 mm Stroke, No Brake, 35000 N

T13-B4020MS050-77

Motor not included, T130, Direct Drive, Inline, 207 mm Stroke, No Brake, 35000 N

T13-B4020MS080-07

Motor not included, T130, Direct Drive, Inline, 507 mm Stroke, No Brake, 35000 N

T13-B4020MS090-87

Motor not included, T130, Direct Drive, Inline, 607 mm Stroke, No Brake, 35000 N

T13-B4020MS100-73

Motor not included, T130, Direct Drive, Inline, 707 mm Stroke, No Brake, 35000 N

T13-B4020MS113-68

Motor not included, T130, Direct Drive, Inline, 837 mm Stroke, No Brake, 35000 N

T13-B4020MS150-53

Motor not included, T130, Direct Drive, Inline, 1207 mm Stroke, No Brake, 35000 N

T13-B4020MS170-13

Motor not included, T130, Direct Drive, Inline, 1407 mm Stroke, No Brake, 35000 N

T13-B4020MS203-75

Motor not included, T130, Direct Drive, Inline, 1737 mm Stroke, No Brake, 35000 N

T13-B4020MT049-47

Motor not included, T130, Direct Drive, Inline, 197 mm Stroke, No Brake, 35000 N

T13-B4020MT055-27

Motor not included, T130, Direct Drive, Inline, 257 mm Stroke, No Brake, 35000 N

<< first   < prev | 201-250 von 274 Produkte | next >   last >>

Zum Seitenanfang